Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

LCR Meters & Impedance Measurement Products

Achieve success with the industry standard for impedance measurements

Hewlett Packard, Agilent and Keysight have contributed innovations and product excellence in impedance analysis for over half a century. Whether your application is in R&D, production, quality assurance, or incoming inspection, we take pride in contributing to your success. We strive to deliver complete solutions to meet your needs, from impedance analyzers to a wide variety of test accessories. Achieve success with Keysight’s impedance measurement solutions.

Looking for the next generation? Check out the E4990A Impedance Analyzer , 20 Hz to 120 MHz, with flexible frequency options

Looking for the industry standard LCR meter? Check out the E4980A and the E4980AL Precision LCR Meter

1-25 of 191

Sort:
E5061B Service Guide
This manual contains the service information for E5061B Network Analyzer

Service Manual 2019-06-14

PDF PDF 9.57 MB
E4991B Impedance Analyzer Web Help (User Manual, Operation and Programming)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The E4991B help includes the information of Quick Start, Specification, Operation and Programming.

Help File 2019-05-08

E4990A Impedance Analyzer Web Help (User Manual, Operation and Programming)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The E4990A help includes the information of Quick Start, Specification, Operation and Programming.

Help File 2019-05-08

HTML HTML
E4990A / E4991B Security Features
This document describes instrument security features and the steps to declassify an instrument through memory sanitization or removal.

Reference Guide 2019-04-25

PDF PDF 383 KB
Help File - User Manual for E5061B Network Analyzer (Operation and Programming)
The E5061B help system provides easy access to information related to the use of E5061B Network Analyzer. The E5061B help includes the information of Quick Start, Specification, Operation and Programming.

Help File 2019-04-19

E4990A Impedance Analyzer Installation Guide
The installation guide provides start up setup information when you use the E4990A for the first time and troubleshooting information when the Windows cannot be boot up.

Installation Manual 2019-04-01

E4980A/AL Precision LCR Meter Users Guide
This manual describes most of the basic information needed to use the E4980A and E4980AL. It provides the information of operation, programming and specifications.

User Manual 2019-02-13

E4991B Impedance Analyzer Installation Guide
The installation guide provides start up setup information when you use the E4991B for the first time and troubleshooting information when the Windows cannot be boot up.

Installation Manual 2019-01-01

PDF PDF 724 KB
Keysight 16198A Bottom Electrode SMD Test Fixture
Keysight 16198A Bottom Electrode SMD Test Fixture

User Manual 2018-07-06

16047E Test Fixture , 40 Hz to 110MHz Operation and Service Manual
16047E Test Fixture , 40 Hz to 110MHz Operation and Service Manual

User Manual 2018-07-01

PDF PDF 1.73 MB
16334A Test Fixture Operation and Service Manual
This manual describes basic information needed to use the 16334A. It provides a product overview, specifications, typical characteristics, operation, and service information.

User Manual 2018-07-01

PDF PDF 811 KB
E5061B / E5063A Security Features
Describes how to use the E5061B / E5063A security features to protect and remove classified proprietary information stored or displayed in the instrument.

Reference Guide 2018-03-20

PDF PDF 419 KB
E5061B Installation Guide
The installation guide provides start up setup information when you use the E5061B for the first time and troubleshooting information when the Windows cannot be boot up.

Installation Manual 2017-12-18

PDF PDF 1.84 MB
16034G/H Test Fixture Service Manual
This manual describes replaceable parts information.

Service Manual 2017-12-01

PDF PDF 1.06 MB
16092A Spring Clip Test Fixure Operation and Service Manual
16092A Spring Clip Test Fixure Operation and Service Manual

User Manual 2017-10-25

E4982A LCR Meter PDF Help (For Firmware Rev. B.02.20)
Printable PDF version of the E4982A help. Use this version to print out a hardcopy of the help contents.

Help File 2017-09-01

PDF PDF 9.24 MB
16454A Magnetic Material Test Fixture Operation and Service Manual
This manual describes basic information needed to use the 16454A. It provides a general information, specifications, operation, and service information.

User Manual 2017-09-01

PDF PDF 1.43 MB
E4982A LCR Meter HTML Help (For Firmware Rev. B.02.20)
This can be downloaded for viewing on your PC. Download this file on the local hard disk of your PC. If you encounter a problem to view, right-click on the file, click Properties, then click Unblock.

Help File 2017-09-01

CHM CHM 15.44 MB
16453A Dielectric Material Test Fixture Specification and Service Manual
16453A Dielectric Material Test Fixture Specification and Service Manual

User Manual 2017-08-22

16452A Liquid Test Fixture Operation and Service Manual
16452A Liquid Test Fixture Operation and Service Manual

User Manual 2017-08-05

16197A Bottom Electrode SMD Test Fixture Operation and Service Manual
This manual contains operation and service information for Keysight 16197A Bottom Electrode SMD Test Fixture.

User Manual 2017-07-25

PDF PDF 2 MB
E4991B Impedance Analyzer PDF Help (For Firmware Rev. A.01.0x)
Printable PDF version of the E4991B help. Use this version to print out a hardcopy of the help contents.

Help File 2017-06-29

PDF PDF 28.60 MB
16047A Test Fixture Operation and Service Manual
This manual describes basic information needed to use the 16047A. It provides a product overview, specifications, typical characteristics, and service information.

User Manual 2017-05-02

PDF PDF 573 KB
16034H SMD Array Type LCR Test Fixure OPERATION MANUAL
16034H SMD Array Type LCR Test Fixure OPERATION MANUAL

User Manual 2017-03-20

E4991A RF Impedance/Material Analyzer Service Manual
The Service Manual is a guide to servicing the E4991A RF Impedance/Material Analyzer. The manual contains information requisite to do performance test, adjust, troubleshoot, and repair.

Service Manual 2016-12-21

PDF PDF 5.86 MB

1 2 3 4 5 6 7 8 Next