Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

LCR Meters & Impedance Measurement Products

Achieve success with the industry standard for impedance measurements

Hewlett Packard, Agilent and Keysight have contributed innovations and product excellence in impedance analysis for over half a century. Whether your application is in R&D, production, quality assurance, or incoming inspection, we take pride in contributing to your success. We strive to deliver complete solutions to meet your needs, from impedance analyzers to a wide variety of test accessories. Achieve success with Keysight’s impedance measurement solutions.

Looking for the next generation? Check out the E4990A Impedance Analyzer , 20 Hz to 120 MHz, with flexible frequency options

Looking for the industry standard LCR meter? Check out the E4980A and the E4980AL Precision LCR Meter

1-25 of 44

Sort:
E5061B Network Analyzer - Data Sheet
This literature is a data sheet of the E5061B. It describes the technical specifications of the E5061B.

Data Sheet 2019-05-27

E4991B Impedance Analyzer - Data Sheet
This is the technical specification for the E4991B The E4991B impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

Data Sheet 2018-11-22

PDF PDF 8.43 MB
U1730 Series Handheld LCR Meters - Data Sheet
This datasheet presents Keysight's new line of LCR meters; U1731C, U1732C and U1733C. It shows each of the LCR's key features; the Ai, test frequency up to 100kHz and detailed component analysis.

Data Sheet 2018-10-12

E4982A LCR Meter 1 MHz to 300 MHz/500 MHz/1 GHz/3 GHz - Data Sheet
This literature is a data sheet of the E4982A. It describes the technical specifications of the E4982A.

Data Sheet 2018-06-26

PDF PDF 3.48 MB
E4980A Precision LCR Meter, E4980AL Precision LCR Meter - Data Sheet
This document provides specifications for the E4980A precision LCR meters.

Data Sheet 2018-04-13

N1500A Materials Measurement Suite - Technical Overview
With Keysight N1500A materials measurement software suite, you can determine the intrinsic electromagnetic properties of many dielectric and magnetic materials.

Technical Overview 2018-02-16

E4981A Capacitance Meter - Data Sheet
This data sheet describes key technical specifications for the E4981A 120 Hz/1 kHz/1 MHz capacitance meter.

Data Sheet 2017-12-01

PDF PDF 3.07 MB
E4990A Impedance Analyzer - Data Sheet
This is the technical specification for the E4990A The E4990A impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

Data Sheet 2017-09-14

E5061B-3L3/3L4/3L5 LF-RF Network Analyzer with Option 005 Impedance Analysis Function - Data Sheet
The E5061B-005 is the impedance analysis firmware option for the E5061B-3L5 ENA Series LF-RF network analyzer. The E5061B-005 combines network analysis (NA) and impedance analysis (ZA) functions in a single instrument, with comprehensive component and circuit characterization

Data Sheet 2017-05-23

Migrating from a Keysight 4284A LCR Meter to a Keysight E4980A Precision LCR Meter
This document provides 4284A & E4980A LCR Meter migration information product comparisons, common features, specifications and configuration information.

Technical Overview 2014-12-05

E4991A Measurement Accuracy change information
This provides the E4991A Q Measurement Accuracy change information.

Data Sheet 2014-09-25

U1701A/U1701B Handheld Capacitance Meter - Data Sheet
Keysight handheld capacitance meters expand Keysight's portfolio of handheld tools into electronics assembly and passive components troubleshooting. Keysight now offers its handheld capacitance meter, the U1701B, providing extra capabilities and functionalities.

Data Sheet 2012-09-11

E4991A Data Sheet
This technical data sheet describes detailed specifications of the E4991A 3 GHz RF impedance/material analyzer.

Data Sheet 2011-06-13

PDF PDF 1.04 MB
E4981A Capacitance Meter Migration Guide
This document provides 4268A/4288A LCR Meter and E4981A Capacitance meter migration information product comparisons, common features, specifications and configuration information.

Technical Overview 2010-09-02

PDF PDF 495 KB
Keysight U1700 Series Handheld LCR Meters Data Sheet

Data Sheet 2009-12-04

4395A, 4396B Technical Overview
Take an innovative approach to evaluating electronic components and circuits. The Keysight combination analyzers family combines three analyzer functions in one powerful instrument. Now you can use one analyzer for multiple needs.

Technical Overview 2008-11-20

E4991A Technical Overview
This describes the E4991A 3GHz RF impedance/material analyzer and new 3 GHz test fixtures. It provides information for high frequency device evaluation such as chip inductor, chip capacitor and EMI filters.

Technical Overview 2008-11-20

4294A Technical Overview
The 4294A precision impedance analyzer provides accurate impedance measurement and analysis of a wide variety of electronic devices as well as electronic and non-electronic material.

Technical Overview 2008-11-13

4285A Data Sheet
This document provides technical specifications for the 4285A Precision LCR Meter.

Data Sheet 2008-11-12

4268A Technical Overview
High speed testing of high-value ceramic capacitors at constant test signal levels

Technical Overview 2008-04-16

4339B/4349B High Resistance Meters - Technical Overview
This technical overview describes the 4339B/49B high resistance meter. The 4339B and 4349B are the enhanced models of the 4339A and 4349A. The B models provide clear and bright displays on a back-lit LCD panel for ease of use.

Data Sheet 2008-04-15

4263B Technical Overview
This technical overview describes the 4263B LCR meter. The 4263B provides a clear and bright display on a back-lit LCD panel for easy use and has new additional features such as 5 mV step test signal resolution and V & I monitoring function.

Technical Overview 2008-04-15

4294A Data Sheet
This is the technical specification for the 4294A. The 4294A precision impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic devices, as well as electronic and non-electronic material.

Data Sheet 2008-04-10

PDF PDF 997 KB
4284A/4285A Precision LCR Meter Family
A new standard for precise component, semiconductor and material measurements

Technical Overview 2008-04-10

4287A Technical Overview
This publication describes the 4287A RF LCR meter (1MHz to 3 GHz) plus its key specifications.

Data Sheet 2008-04-10

1 2 Next