Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

LCR Meters & Impedance Measurement Products

Achieve success with the industry standard for impedance measurements

Hewlett Packard, Agilent and Keysight have contributed innovations and product excellence in impedance analysis for over half a century. Whether your application is in R&D, production, quality assurance, or incoming inspection, we take pride in contributing to your success. We strive to deliver complete solutions to meet your needs, from impedance analyzers to a wide variety of test accessories. Achieve success with Keysight’s impedance measurement solutions.

Looking for the next generation? Check out the E4990A Impedance Analyzer , 20 Hz to 120 MHz, with flexible frequency options

Looking for the industry standard LCR meter? Check out the E4980A and the E4980AL Precision LCR Meter

1-25 of 192

Sort:
E4980A/AL Precision LCR Meter Users Guide
This manual describes most of the basic information needed to use the E4980A and E4980AL. It provides the information of operation, programming and specifications.

User Manual 2019-02-13

Keysight 16198A Bottom Electrode SMD Test Fixture
Keysight 16198A Bottom Electrode SMD Test Fixture

User Manual 2018-07-06

16047E Test Fixture , 40 Hz to 110MHz Operation and Service Manual
16047E Test Fixture , 40 Hz to 110MHz Operation and Service Manual

User Manual 2018-07-01

PDF PDF 1.73 MB
16334A Test Fixture Operation and Service Manual
This manual describes basic information needed to use the 16334A. It provides a product overview, specifications, typical characteristics, operation, and service information.

User Manual 2018-07-01

PDF PDF 811 KB
E5061B / E5063A Security Features
Describes how to use the E5061B / E5063A security features to protect and remove classified proprietary information stored or displayed in the instrument.

Reference Guide 2018-03-20

PDF PDF 419 KB
E5061B Installation Guide
The installation guide provides start up setup information when you use the E5061B for the first time and troubleshooting information when the Windows cannot be boot up.

Installation Manual 2017-12-18

PDF PDF 1.84 MB
16034G/H Test Fixture Service Manual
This manual describes replaceable parts information.

Service Manual 2017-12-01

PDF PDF 1.06 MB
16092A Spring Clip Test Fixure Operation and Service Manual
16092A Spring Clip Test Fixure Operation and Service Manual

User Manual 2017-10-25

E4982A LCR Meter HTML Help (For Firmware Rev. B.02.20)
This can be downloaded for viewing on your PC. Download this file on the local hard disk of your PC. If you encounter a problem to view, right-click on the file, click Properties, then click Unblock.

Help File 2017-09-01

CHM CHM 15.44 MB
E4982A LCR Meter PDF Help (For Firmware Rev. B.02.20)
Printable PDF version of the E4982A help. Use this version to print out a hardcopy of the help contents.

Help File 2017-09-01

PDF PDF 9.24 MB
16454A Magnetic Material Test Fixture Operation and Service Manual
This manual describes basic information needed to use the 16454A. It provides a general information, specifications, operation, and service information.

User Manual 2017-09-01

PDF PDF 1.43 MB
16453A Dielectric Material Test Fixture Specification and Service Manual
16453A Dielectric Material Test Fixture Specification and Service Manual

User Manual 2017-08-22

16452A Liquid Test Fixture Operation and Service Manual
16452A Liquid Test Fixture Operation and Service Manual

User Manual 2017-08-05

16197A Bottom Electrode SMD Test Fixture Operation and Service Manual
This manual contains operation and service information for Keysight 16197A Bottom Electrode SMD Test Fixture.

User Manual 2017-07-25

PDF PDF 2 MB
E4991B Impedance Analyzer PDF Help (For Firmware Rev. A.01.0x)
Printable PDF version of the E4991B help. Use this version to print out a hardcopy of the help contents.

Help File 2017-06-29

PDF PDF 28.60 MB
16047A Test Fixture Operation and Service Manual
This manual describes basic information needed to use the 16047A. It provides a product overview, specifications, typical characteristics, and service information.

User Manual 2017-05-02

PDF PDF 573 KB
16034H SMD Array Type LCR Test Fixure OPERATION MANUAL
16034H SMD Array Type LCR Test Fixure OPERATION MANUAL

User Manual 2017-03-20

E4991A RF Impedance/Material Analyzer Service Manual
The Service Manual is a guide to servicing the E4991A RF Impedance/Material Analyzer. The manual contains information requisite to do performance test, adjust, troubleshoot, and repair.

Service Manual 2016-12-21

PDF PDF 5.86 MB
16201A Disassembly Procedure
The file contains the disassembly procedure information for the 16201A 7 mm Terminal Adapter Kit.

Service Manual 2016-01-15

PDF PDF 185 KB
E4980A/ E4980AL Precision LCR Meter Service Guide
This Service Guide is a guide to servicing the E4980A & E4980AL 20Hz to 300kHz/ 500kHz/ 1MHz/ 2MHz Precision LCR Meter. The Service Guide provides information about performance test, adjustment, troubleshooting, and repairing the instrument.

Service Manual 2015-09-01

PDF PDF 7.03 MB
E4982A LCR Meter Web Help (User Manual, Operation and Programming)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The E4982A help includes the information of Quick Start, Specification, Operation and Programming.

Help File 2015-07-30

ENA Series: Service & Support Home Page (Manual, Firmware)
ENA manual, firmware, upgrade and service support portal page.

User Manual 2015-06-01

16089A,B,C Kelvin Clip Leads 16089D Alligator Clip Leads Operation and Service Manual
The purpose of this manual is to enable you to use your Keysight 16089A, B, C, Kelvin Clip Leads and Keysight 16089D Alligator Clip Leads efficiently and confidently. This manual contains both general and specific information.

Operation Manual 2015-05-29

PDF PDF 309 KB
E4990A Impedance Analyzer HTML Help (For Firmware Rev. A.02.1x)
This can be downloaded for viewing on your PC. Download this file on the local hard disk of your PC. If you encounter a problem to view, right-click on the file, click Properties, then click Unblock.

Help File 2015-05-26

CHM CHM 5.86 MB
E4990A Impedance Analyzer PDF Help (For Firmware Rev. A.02.1x)
Printable PDF version of the E4990A help. Use this version to print out a hardcopy of the help contents.

Help File 2015-05-26

PDF PDF 6.82 MB

1 2 3 4 5 6 7 8 Next