Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

LCR Meters & Impedance Measurement Products

Achieve success with the industry standard for impedance measurements

Hewlett Packard, Agilent and Keysight have contributed innovations and product excellence in impedance analysis for over half a century. Whether your application is in R&D, production, quality assurance, or incoming inspection, we take pride in contributing to your success. We strive to deliver complete solutions to meet your needs, from impedance analyzers to a wide variety of test accessories. Achieve success with Keysight’s impedance measurement solutions.

Looking for the next generation? Check out the E4990A Impedance Analyzer , 20 Hz to 120 MHz, with flexible frequency options

Looking for the industry standard LCR meter? Check out the E4980A and the E4980AL Precision LCR Meter

1-25 of 45

Sort:
Basic Instruments Flyer: May - July 2019
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2019-03-19

PDF PDF 7.74 MB
E4990A Impedance Analyzer 20 Hz to 10/20/30/50/120 MHz - Brochure
This brochure introduces overview and key features of the E4990A Impedance analyzer. The E4990A provide the best performance in the industry and five frequency options (20 Hz to 10/20/30/50/120 MHz).

Brochure 2018-11-23

PDF PDF 5.88 MB
E4991B Impedance Analyzer - Brochure
This brochure introduces overview and key features of the E4991B Impedance analyzer. The E4991B provide the best performance in the industry and three frequency options (1 GHz to 500M/1 G/3 GHz).

Brochure 2018-11-22

PDF PDF 6.61 MB
Measuring Dielectric Properties Using Keysight's Materials Measurement Solutions - Brochure
Quick guide for Keysight materials measurement solutions that can characterize the material under test by measuring dielectric properties such as permittivity and permeability.

Brochure 2018-03-30

PDF PDF 1.65 MB
E4980AL Precision LCR Meter - Brochure
This brochure provides an overview for the E4980AL Precision LCR Meter.

Brochure 2018-02-12

PDF PDF 4.10 MB
E4980A Precision LCR Meter 20 Hz to 2 MHz - Brochure
This brochure provides an overview, specifications and ordering information for the E4980A Precision LCR Meter.

Brochure 2018-02-12

PDF PDF 3.61 MB
E4980A Precision LCR Meter 20 Hz to 2 MHz - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for E4980A Precision LCR Meter.

Promotional Materials 2018-02-08

PDF PDF 986 KB
Handheld Test Tools – Brochure
This document provides a quick summary of Keysight's handheld models.

Brochure 2017-12-05

PDF PDF 3.71 MB
E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for E4980A (or E4980AL) Precision LCR Meter.

Brochure 2017-08-15

PDF PDF 378 KB
[Power Device] Switching circuit design techniques using power devices such as GaN and SiC
Are you missing out on a better design technique, thinking in the following way?

Brochure 2016-12-28

PDF PDF 518 KB
E4981A Capacitance Meter 120 Hz/1 kHz/1 MHz - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for E4981A Capacitance Meter.

Promotional Materials 2016-12-14

PDF PDF 508 KB
E5061B Network Analyzer, 100 kHz to 1.5 GHz/3 GHz, 5 Hz to 3 GHz - Brochure
This brochure introduces overview of the E5061B network analyzer, including its RF NA options (100 kHz to 1.5/3 GHz), LF-RF NA option (5 Hz to 3 GHz), and impedance analysis option.

Brochure 2016-03-23

PDF PDF 6.45 MB
E4981A Capacitance Meter - Brochure
This brochure provides an overview of the E4981A 120 Hz/1 kHz/1 MHz Capacitance Meter.

Brochure 2016-03-23

PDF PDF 2.30 MB
E4982A LCR Meter - Brochure
This brochure introduces overview of the E4982A LCR meter.

Brochure 2016-03-23

PDF PDF 8.50 MB
Handheld Tools - Brochure
This brochure presents all handheld products including LCR meters, DMMs, scopes and calibrators.

Brochure 2015-11-12

PDF PDF 1.42 MB
Wireless Power Transfer Analysis with Keysight ENA Series Network Analyzers - Flyer
This two-page flyer summarizes benefits of option 006 wireless power transfer analysis solution available in Keysight E5072A/E5061B/E5063A ENA series network analyzers

Promotional Materials 2015-09-01

PDF PDF 1.59 MB
Accelerate Your MEMS Device Development & Manufacturing Efficiency Using Impedance Test Instruments
This brochure describes a general overview of Keysight’s capabilities in MEMS device testing and generates awareness of Keysight impedance MEMS test solution to customer.

Brochure 2015-08-25

PDF PDF 1.70 MB
Ferramentas de Teste de Mão - Brochura
Este documento é uma versão compacta da Brochura HH que fornece um rápido resumo de todos os modelos de ferramentas de mão.

Brochure 2015-06-18

PDF PDF 453 KB
E4982A LCR Meter 1 MHz to 3 GHz - Product Fact Sheet
The Keysight E4982A LCR meter provides the best performance for the passive component manufacturing such as SMD inductors and EMI filters, where impedance testing at high frequencies is required.

Promotional Materials 2015-03-27

PDF PDF 488 KB
E4980AL Precision LCR Meter versus IET 1693 RLC Digibridge - Competitive Comparison
Side-by-side comparison of features and specifications between a Keysight E4980AL and a IET 1693 RLC Digibridge LCR meter.

Competitive Comparison 2014-12-02

PDF PDF 497 KB
E4980AL Precision LCR Meter versus IET 1920 LCR Meter - Competitive Comparison
Side-by-side comparison of features and specifications between a Keysight E4980AL and a IET 1920 LCR meter.

Competitive Comparison 2014-12-02

PDF PDF 489 KB
E4980AL Precision LCR Meter versus Hioki IM3533-01 LCR Meter - Competitive Comparison
Side-by-side comparison of features and specifications between a Keysight E4980AL and a Hioki IM3533-01 LCR meter.

Competitive Comparison 2014-12-02

PDF PDF 492 KB
E4980AL Precision LCR Meter versus GW LCR-821 LCR Meter - Competitive Comparison
Side-by-side comparison of features and specifications between a Keysight E4980AL and a GW LCR-821 LCR meter.

Competitive Comparison 2014-12-02

PDF PDF 471 KB
E4980AL Precision LCR Meter versus WK 6430B LCR Meter - Competitive Comparison
Side-by-side comparison of features and specifications between a Keysight E4980AL and a WK 6430B LCR meter.

Competitive Comparison 2014-12-02

PDF PDF 511 KB
E4980AL Precision LCR Meter versus GW LCR-8101G LCR Meter - Competitive Comparison
Side-by-side comparison of features and specifications, between a Keysight E4980AL and a GW LCR-8101G LCR Meter.

Competitive Comparison 2014-12-02

PDF PDF 498 KB

1 2 Next