Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

LCR Meters & Impedance Measurement Products

Achieve success with the industry standard for impedance measurements

Hewlett Packard, Agilent and Keysight have contributed innovations and product excellence in impedance analysis for over half a century. Whether your application is in R&D, production, quality assurance, or incoming inspection, we take pride in contributing to your success. We strive to deliver complete solutions to meet your needs, from impedance analyzers to a wide variety of test accessories. Achieve success with Keysight’s impedance measurement solutions.

Looking for the next generation? Check out the E4990A Impedance Analyzer , 20 Hz to 120 MHz, with flexible frequency options

Looking for the industry standard LCR meter? Check out the E4980A and the E4980AL Precision LCR Meter

1-25 of 415

Sort:
E4980A/AL Precision LCR Meter Users Guide
This manual describes most of the basic information needed to use the E4980A and E4980AL. It provides the information of operation, programming and specifications.

User Manual 2019-02-13

Power of Impedance Analyzer - Application Note
This application note describes the necessity of real-characteristics evaluation, and shows that the impedance analyzers only have capabilities to achieve real-characteristics.

Application Note 2019-01-28

E4991B Impedance Analyzer - Configuration Guide
This is the configuration guide for the E4991B which shows the ordering information.

Configuration Guide 2018-11-27

E4990A Impedance Analyzer 20 Hz to 10/20/30/50/120 MHz - Brochure
This brochure introduces overview and key features of the E4990A Impedance analyzer. The E4990A provide the best performance in the industry and five frequency options (20 Hz to 10/20/30/50/120 MHz).

Brochure 2018-11-23

PDF PDF 5.88 MB
E4991B Impedance Analyzer - Brochure
This brochure introduces overview and key features of the E4991B Impedance analyzer. The E4991B provide the best performance in the industry and three frequency options (1 GHz to 500M/1 G/3 GHz).

Brochure 2018-11-22

PDF PDF 6.61 MB
E4991B Impedance Analyzer - Data Sheet
This is the technical specification for the E4991B The E4991B impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

Data Sheet 2018-11-22

PDF PDF 8.43 MB
Basic Instruments Flyer - November 2018 - January 2019
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2018-11-19

PDF PDF 3.43 MB
E4990A Impedance Analyzer 20 Hz to 10/20/30/50/120 MHz - Configuration Guide
This is the configuration guide for the E4990A which shows the ordering information.

Configuration Guide 2018-11-19

U1730 Series Handheld LCR Meters - Data Sheet
This datasheet presents Keysight's new line of LCR meters; U1731C, U1732C and U1733C. It shows each of the LCR's key features; the Ai, test frequency up to 100kHz and detailed component analysis.

Data Sheet 2018-10-12

Vector Network Analyzer - Selection Guide
Keysight offers a variety of vector network analyzers with frequency, performance, and versatility to meet your measurement needs.

Selection Guide 2018-08-02

E5061B Network Analyzer - Configuration Guide
This literature guides the customers through configuring the E5061B when they plan to purchase it. It contains the information on options, accessories, and services available with the E5061B.

Configuration Guide 2018-08-01

Keysight 16198A Bottom Electrode SMD Test Fixture
Keysight 16198A Bottom Electrode SMD Test Fixture

User Manual 2018-07-06

16047E Test Fixture , 40 Hz to 110MHz Operation and Service Manual
16047E Test Fixture , 40 Hz to 110MHz Operation and Service Manual

User Manual 2018-07-01

PDF PDF 1.73 MB
16334A Test Fixture Operation and Service Manual
This manual describes basic information needed to use the 16334A. It provides a product overview, specifications, typical characteristics, operation, and service information.

User Manual 2018-07-01

PDF PDF 811 KB
E4982A LCR Meter 1 MHz to 300 MHz/500 MHz/1 GHz/3 GHz - Data Sheet
This literature is a data sheet of the E4982A. It describes the technical specifications of the E4982A.

Data Sheet 2018-06-26

PDF PDF 3.48 MB
Near-Field Noise Suppression Sheet Evaluation System Transmission Attenuation Power Ratio Measuremen
KEYCOM Corp.

Soluzioni 2018-04-27

E4980A Precision LCR Meter, E4980AL Precision LCR Meter - Data Sheet
This document provides specifications for the E4980A precision LCR meters.

Data Sheet 2018-04-13

Measuring Dielectric Properties Using Keysight's Materials Measurement Solutions - Brochure
Quick guide for Keysight materials measurement solutions that can characterize the material under test by measuring dielectric properties such as permittivity and permeability.

Brochure 2018-03-30

PDF PDF 1.65 MB
E5061B Network Analyzer - Data Sheet
This literature is a data sheet of the E5061B. It describes the technical specifications of the E5061B.

Data Sheet 2018-03-29

E5061B / E5063A Security Features
Describes how to use the E5061B / E5063A security features to protect and remove classified proprietary information stored or displayed in the instrument.

Reference Guide 2018-03-20

PDF PDF 419 KB
Performing Impedance Analysis with the E5061B ENA Vector Network Analyzer - Application Note
This application note describes five common impedance analysis approaches used with impedance analyzers and network analyzers. It also describes how and when to use the E5061B for impedance analysis.

Application Note 2018-03-02

PDF PDF 2.10 MB
~325GHz Lens Antenna Method, Diagonal incidence type Wave Absorber, Return Loss Measurement System
KEYCOM Corp.

Soluzioni 2018-02-22

Measuring Frequency Response with E5061B LF Network Analyzer
This application note describes fundamentals on low frequency network analysis by featuring the E5061B LF-RF network analyzer. Here we mainly discuss simple low frequency 2-port device measurements and associated topics.

Application Note 2018-02-22

N1500A Materials Measurement Suite - Technical Overview
With Keysight N1500A materials measurement software suite, you can determine the intrinsic electromagnetic properties of many dielectric and magnetic materials.

Technical Overview 2018-02-16

E4980A/E4980AL Precision LCR Meters - Configuration Guide
This configuration guide describes standard configurations, options, accessories and upgrade information for the E4980A Precision LCR Meter.

Configuration Guide 2018-02-14

PDF PDF 926 KB

1 2 3 4 5 6 7 8 9 10 ... Next