Compare Products
Impedance Analyzers
Prices are subject to change without notice.
Select Features
select products to compare
3 of 3 product matches
Product | Frequency Range | Basic Accuracy | Measurement Range(Accuracy < 10%) | DC Bias | Additional Information |
---|---|---|---|---|---|
E4990A Impedance Analyzer, 20 Hz to 10/20/30/50/120 MHz
20 Hz to 10/20/30/50/120 MHz |
0.08% (typical ±0.045%) |
25 mΩ to 40 MΩ |
Standard 40 V |
·Auto balancing bridge, suitable for accurate impedance evaluation |
·Equivalent circuit analysis(7 models) ·Probe meas. with 42941A(opt. 120 only) ·7-mm port meas. with 42942A(opt. 120 only) ·ALC for test signal/DC bias ·4 channels,4 traces |
E4991B Impedance Analyzer, 1 MHz to 500 MHz/1 GHz/3 GHz
1 MHz to 500M/1 G/3 GHz |
0.65% |
120 mΩ to 52 kΩ |
Option 001 40 V |
·RF IV, suitable for accurate impedance evaluation |
·Equivalent circuit analysis (7 models) ·Material meas. (opt. 002) ·Temperature characteristic test (opt. 007) ·On-wafer impedance meas. with probe station (opt. 010) ·4 channels, 4 traces |
E5061B ENA Series Network Analyzer
5 Hz to 3 GHz |
2% (typical) |
Reflection method: 1 Ω to 2 kΩ (typ.) |
Gain-phase series method: 5 Ω to 20 kΩ (typ.) Gain-phase shunt method: < 1 mΩ to 5 Ω (typ.) Standard 40 V |
·Network analyzer (S-parameter/Gain-phase), covers a broad frequency range (5 Hz to 3 GHz) of impedance evaluation |
·Equivalent circuit analysis (5 models) ·NA and ZA combo ·Milli-Ohm meas. (using gain-phase shunt method) ·4 channels, 4 traces |