Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Compare Products

Impedance Analyzers

View Product Collection Details

Les prix sont susceptibles de fluctuer sans préavis.

Select Features

 Sélectionner les produits à comparer

3 of 3 product matches

Sort:
Product Frequency Range Basic Accuracy Measurement Range(Accuracy < 10%) DC Bias Additional Information
E4990A Impedance Analyzer, 20 Hz to 10/20/30/50/120 MHz E4990A Impedance Analyzer, 20 Hz to 10/20/30/50/120 MHz

Base Price: Based on Configuration

How to Buy or Rent

20 Hz to 10/20/30/50/120 MHz 0.08% (typical ±0.045%) 25 mΩ to 40 MΩ Standard 40 V ·Auto balancing bridge, suitable for accurate impedance evaluation
·Equivalent circuit analysis(7 models)
·Probe meas. with 42941A(opt. 120 only)
·7-mm port meas. with 42942A(opt. 120 only)
·ALC for test signal/DC bias
·4 channels,4 traces  
E4991B Impedance Analyzer, 1 MHz to 500 MHz/1 GHz/3 GHz E4991B Impedance Analyzer, 1 MHz to 500 MHz/1 GHz/3 GHz

Base Price: Based on Configuration

How to Buy or Rent

1 MHz to 500M/1 G/3 GHz 0.65% 120 mΩ to 52 kΩ Option 001 40 V ·RF IV, suitable for accurate impedance evaluation
·Equivalent circuit analysis (7 models)
·Material meas. (opt. 002)
·Temperature characteristic test (opt. 007)
·On-wafer impedance meas. with probe station (opt. 010)
·4 channels, 4 traces
E5061B ENA Series Network Analyzer E5061B ENA Series Network Analyzer

Base Price: Based on Configuration

How to Buy or Rent

5 Hz to 3 GHz 2% (typical) Reflection method:  1 Ω to 2 kΩ (typ.)
Gain-phase series method:  5 Ω to 20 kΩ (typ.)
Gain-phase shunt method:  < 1 mΩ to 5 Ω (typ.)
Standard 40 V ·Network analyzer (S-parameter/Gain-phase), covers a broad frequency range (5 Hz to 3 GHz) of impedance evaluation
·Equivalent circuit analysis (5 models)
·NA and ZA combo
·Milli-Ohm meas. (using gain-phase shunt method)
·4 channels, 4 traces