Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Impedance Analyzers

Real characteristics – achieved only with an impedance analyzer

Only Keysight impedance analyzers provide unparalleled accuracy for component evaluation from mOhm to Mohm, from 5 Hz to 3 GHz. Add an impedance analyzer to your lab and achieve real characteristics of high quality components.

  • The E4990A Impedance Analyzer with a frequency range of 20 Hz to 120 MHz provides an industry best 0.045% (typ.) basic accuracy over a wide impedance range, with a 40 V built-in DC bias source.
  • The E4991B Impedance Analyzer with a frequency range of 1 MHz to 3 GHz provides 0.65% basic accuracy over a wide impedance range, with a 40 V built-in DC bias source (Option 001). Material measurement options provide temperature characteristics analysis capability from -55 °C to 150°C (Option 007) and direct read function of permittivity and permeability (Option 002).
  • The E5061B ENA series network analyzer with option 3L5/005 supports a wide frequency range from 5 Hz to 3 GHz, with 2% (typ.) basic accuracy, 40 V built-in DC bias source, network analysis, impedance analysis and Gain/Phase analysis capabilities.

Select the appropriate frequency range for your application

Keysight’s impedance analyzers provide the best performance in the industry with frequency options to meet your needs at an affordable price. You can select the most appropriate frequency range for your application, from 10 MHz to 3 GHz. Flexible frequency upgrade options are also available. You can choose just what you require today with the least amount of investment and upgrade later as needs arise. Select what’s best for you - and achieve both your engineering and business goals.

Compare All Impedance Analyzers (3)

1-5 of 5

Sort:
E4991B Impedance Analyzer - Data Sheet
This is the technical specification for the E4991B The E4991B impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

Data Sheet 2018-11-22

PDF PDF 8.43 MB
E5061B Network Analyzer - Data Sheet
This literature is a data sheet of the E5061B. It describes the technical specifications of the E5061B.

Data Sheet 2018-03-29

N1500A Materials Measurement Suite - Technical Overview
With Keysight N1500A materials measurement software suite, you can determine the intrinsic electromagnetic properties of many dielectric and magnetic materials.

Technical Overview 2018-02-16

E4990A Impedance Analyzer - Data Sheet
This is the technical specification for the E4990A The E4990A impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

Data Sheet 2017-09-14

E5061B-3L3/3L4/3L5 LF-RF Network Analyzer with Option 005 Impedance Analysis Function - Data Sheet
The E5061B-005 is the impedance analysis firmware option for the E5061B-3L5 ENA Series LF-RF network analyzer. The E5061B-005 combines network analysis (NA) and impedance analysis (ZA) functions in a single instrument, with comprehensive component and circuit characterization

Data Sheet 2017-05-23

 

Related Industries & Technologies