Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Impedance Analyzers

Real characteristics – achieved only with an impedance analyzer

Only Keysight impedance analyzers provide unparalleled accuracy for component evaluation from mOhm to Mohm, from 5 Hz to 3 GHz. Add an impedance analyzer to your lab and achieve real characteristics of high quality components.

  • The E4990A Impedance Analyzer with a frequency range of 20 Hz to 120 MHz provides an industry best 0.045% (typ.) basic accuracy over a wide impedance range, with a 40 V built-in DC bias source.
  • The E4991B Impedance Analyzer with a frequency range of 1 MHz to 3 GHz provides 0.65% basic accuracy over a wide impedance range, with a 40 V built-in DC bias source (Option 001). Material measurement options provide temperature characteristics analysis capability from -55 °C to 150°C (Option 007) and direct read function of permittivity and permeability (Option 002).
  • The E5061B ENA series network analyzer with option 3L5/005 supports a wide frequency range from 5 Hz to 3 GHz, with 2% (typ.) basic accuracy, 40 V built-in DC bias source, network analysis, impedance analysis and Gain/Phase analysis capabilities.

Select the appropriate frequency range for your application

Keysight’s impedance analyzers provide the best performance in the industry with frequency options to meet your needs at an affordable price. You can select the most appropriate frequency range for your application, from 10 MHz to 3 GHz. Flexible frequency upgrade options are also available. You can choose just what you require today with the least amount of investment and upgrade later as needs arise. Select what’s best for you - and achieve both your engineering and business goals.

Compare All Impedance Analyzers (3)

Refine the List

remove all refinements

By Type of Content

By Product Category

1-8 of 8

Sort:
Near-Field Noise Suppression Sheet Evaluation System Transmission Attenuation Power Ratio Measuremen
KEYCOM Corp.

Solution Brief 2018-04-27

~325GHz Lens Antenna Method, Diagonal incidence type Wave Absorber, Return Loss Measurement System
KEYCOM Corp.

Solution Brief 2018-02-22

18-140GHz Sheet, Ultra-thin Sheet Permittivity and Dielectric Loss Tangent Measurement System
KEYCOM Corp.

Solution Brief 2018-01-22

2.6-110GHz, Frequency change method, Dk/Df Measurement for Radar cover/Emblem for Automotive
KEYCOM Corp.

Solution Brief 2018-01-22

Resonance Method Strip Line Type, Film, Permittivity and Dielectric Loss Tangent Measurement System
Keycom Corp.

Solution Brief 2018-01-22

From 100kHz to 20GHz Magnetic Property Characteristic(permeability µr' and others)Measurement System
KEYCOM Corp.

Solution Brief 2018-01-22

Artificial Intelligence-based Filter Tuning – SpaceForest
Artificial Intelligence-based Filter Tuning from Keysight Technologies and SpaceForest

Solution Brief 2016-09-01

Troubleshooting Clock Jitter – Picotest
Troubleshooting Clock Jitter from Keysight Technologies and Picotest

Solution Brief 2016-07-18

 

Related Industries & Technologies