Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Impedance Analyzers

Real characteristics – achieved only with an impedance analyzer

Only Keysight impedance analyzers provide unparalleled accuracy for component evaluation from mOhm to Mohm, from 5 Hz to 3 GHz. Leverage Keysight's impedance measurement expertise to your lab and achieve real characteristics of high quality components.

  • The E4990A Impedance Analyzer with a frequency range of 20 Hz to 120 MHz provides an industry best 0.045% (typ.) basic accuracy over a wide impedance range, with a 40 V built-in DC bias source.
  • The E4991B Impedance Analyzer with a frequency range of 1 MHz to 3 GHz provides 0.65% basic accuracy over a wide impedance range, with a 40 V built-in DC bias source (Option 001). Material measurement options provide temperature characteristics analysis capability from -55 °C to 150°C (Option 007) and direct read function of permittivity and permeability (Option 002).
  • The E5061B ENA series network analyzer with option 3L5/005 supports a wide frequency range from 5 Hz to 3 GHz, with 2% (typ.) basic accuracy, 40 V built-in DC bias source, network analysis, impedance analysis and Gain/Phase analysis capabilities.

Select the appropriate frequency range of impedance measurement for your application

Keysight’s impedance analyzers provide the best performance in the industry with frequency options to meet your needs at an affordable price. You can select the most appropriate frequency range for your application, from 10 MHz to 3 GHz. Flexible frequency upgrade options are also available. You can choose just what you require today with the least amount of investment and upgrade later as needs arise. Select what’s best for you - and achieve both your engineering and business goals.

Compare All Impedance Analyzers (3)

1-25 of 86

Sort:
N1500A Materials Measurement Suite - Technical Overview
With Keysight N1500A materials measurement software suite, you can determine the intrinsic electromagnetic properties of many dielectric and magnetic materials.

Technical Overview 2020-04-17

PDF PDF 4.24 MB
E4991B Impedance Analyzer - Configuration Guide
This is the configuration guide for the E4991B which shows the ordering information.

Configuration Guide 2019-10-22

E4990A Impedance Analyzer 20 Hz to 10/20/30/50/120 MHz - Configuration Guide
This is the configuration guide for the E4990A which shows the ordering information.

Configuration Guide 2019-10-22

ENA Series: Service & Support Home Page (Manual, Firmware)
ENA manual, firmware, upgrade and service support portal page.

User Manual 2019-09-06

E5061B Network Analyzer - Data Sheet
This literature is a data sheet of the E5061B. It describes the technical specifications of the E5061B.

Data Sheet 2019-07-10

E5061B Service Guide
This manual contains the service information for E5061B Network Analyzer

Service Manual 2019-06-14

PDF PDF 9.57 MB
Drive Down the Cost of Test Using the ENA Series Vector Network Analyzers - Application Note
Discussion of the contributions of the Keysight ENA series vector network analyzer to drive down the cost of test in production lines. Including an in depth analysis of the total cost of ownership.

Application Note 2019-06-04

E5061B ENA Series Vector Network Analyzer - Product Fact Sheet
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight E5080B ENA Series Vector Network Analyzer.

Brochure 2019-05-30

PDF PDF 395 KB
E4990A Impedance Analyzer Web Help (User Manual, Operation and Programming)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The E4990A help includes the information of Quick Start, Specification, Operation and Programming.

Help File 2019-05-08

HTML HTML
E4991B Impedance Analyzer Web Help (User Manual, Operation and Programming)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The E4991B help includes the information of Quick Start, Specification, Operation and Programming.

Help File 2019-05-08

E4990A / E4991B Security Features
This document describes instrument security features and the steps to declassify an instrument through memory sanitization or removal.

Reference Guide 2019-04-25

PDF PDF 383 KB
World Leading High-Accurate Dk/Df Measurement System, PCB Measurement, 900MHz - 15GHz
Keycom Corp.

Solution Brief 2019-04-24

World Leading High-Accurate Dk/Df Measurement System for Plate Material, 8.2 GHz - 140GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Thin Film, 20GHz - 140GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Film, Powder etc., 1GHz - 10GHz
Keycom Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Permeability Measurement System for Magnetic Property, 100kHz - 20GHz
KEYCOM Corp.

Solution Brief 2019-04-23

Help File - User Manual for E5061B Network Analyzer (Operation and Programming)
The E5061B help system provides easy access to information related to the use of E5061B Network Analyzer. The E5061B help includes the information of Quick Start, Specification, Operation and Programming.

Help File 2019-04-19

World Leading High-Accurate Measurement System for Radio Wave Absorption Rate and Return loss
KEYCOM Corp.

Solution Brief 2019-04-11

E4990A Impedance Analyzer Installation Guide
The installation guide provides start up setup information when you use the E4990A for the first time and troubleshooting information when the Windows cannot be boot up.

Installation Manual 2019-04-01

Power of Impedance Analyzer - Application Note
This application note describes the necessity of real-characteristics evaluation, and shows that the impedance analyzers only have capabilities to achieve real-characteristics.

Application Note 2019-01-28

E4991B Impedance Analyzer Installation Guide
The installation guide provides start up setup information when you use the E4991B for the first time and troubleshooting information when the Windows cannot be boot up.

Installation Manual 2019-01-01

PDF PDF 724 KB
E4990A Impedance Analyzer 20 Hz to 10/20/30/50/120 MHz - Brochure
This brochure introduces overview and key features of the E4990A Impedance analyzer. The E4990A provide the best performance in the industry and five frequency options (20 Hz to 10/20/30/50/120 MHz).

Brochure 2018-11-23

PDF PDF 5.88 MB
E4991B Impedance Analyzer - Brochure
This brochure introduces overview and key features of the E4991B Impedance analyzer. The E4991B provide the best performance in the industry and three frequency options (1 GHz to 500M/1 G/3 GHz).

Brochure 2018-11-22

PDF PDF 6.61 MB
E4991B Impedance Analyzer - Data Sheet
This is the technical specification for the E4991B The E4991B impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

Data Sheet 2018-11-22

PDF PDF 8.43 MB
Vector Network Analyzer - Selection Guide
Keysight offers a variety of vector network analyzers with frequency, performance, and versatility to meet your measurement needs.

Selection Guide 2018-08-02

1 2 3 4 Next