Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Impedance Analyzers

Real characteristics – achieved only with an impedance analyzer

Only Keysight impedance analyzers provide unparalleled accuracy for component evaluation from mOhm to Mohm, from 5 Hz to 3 GHz. Add an impedance analyzer to your lab and achieve real characteristics of high quality components.

  • The E4990A Impedance Analyzer with a frequency range of 20 Hz to 120 MHz provides an industry best 0.045% (typ.) basic accuracy over a wide impedance range, with a 40 V built-in DC bias source.
  • The E4991B Impedance Analyzer with a frequency range of 1 MHz to 3 GHz provides 0.65% basic accuracy over a wide impedance range, with a 40 V built-in DC bias source (Option 001). Material measurement options provide temperature characteristics analysis capability from -55 °C to 150°C (Option 007) and direct read function of permittivity and permeability (Option 002).
  • The E5061B ENA series network analyzer with option 3L5/005 supports a wide frequency range from 5 Hz to 3 GHz, with 2% (typ.) basic accuracy, 40 V built-in DC bias source, network analysis, impedance analysis and Gain/Phase analysis capabilities.

Select the appropriate frequency range for your application

Keysight’s impedance analyzers provide the best performance in the industry with frequency options to meet your needs at an affordable price. You can select the most appropriate frequency range for your application, from 10 MHz to 3 GHz. Flexible frequency upgrade options are also available. You can choose just what you require today with the least amount of investment and upgrade later as needs arise. Select what’s best for you - and achieve both your engineering and business goals.

Compare All Impedance Analyzers (3)

26-50 of 85

Sort:
Drive Down the Cost of Test Using the ENA Series Vector Network Analyzers - Application Note
Discussion of the contributions of the Keysight ENA series vector network analyzer to drive down the cost of test in production lines. Including an in depth analysis of the total cost of ownership.

Application Note 2017-07-05

PDF PDF 2.47 MB
E4991B Impedance Analyzer PDF Help (For Firmware Rev. A.01.0x)
Printable PDF version of the E4991B help. Use this version to print out a hardcopy of the help contents.

Help File 2017-06-29

PDF PDF 28.60 MB
E5061B-3L3/3L4/3L5 LF-RF Network Analyzer with Option 005 Impedance Analysis Function - Data Sheet
The E5061B-005 is the impedance analysis firmware option for the E5061B-3L5 ENA Series LF-RF network analyzer. The E5061B-005 combines network analysis (NA) and impedance analysis (ZA) functions in a single instrument, with comprehensive component and circuit characterization

Data Sheet 2017-05-23

[Power Device] Switching circuit design techniques using power devices such as GaN and SiC
Are you missing out on a better design technique, thinking in the following way?

Brochure 2016-12-28

PDF PDF 518 KB
Impedance Measurement Handbook - 6th Edition - Application Note
This 140 page handbook is Keysight Technologies's most detailed information on the basics of impedance measurements using Keysight's LCR meters and impedance analysers. It provides the theory, test set-upinformation, error discussion, etc.

Application Note 2016-11-02

Artificial Intelligence-based Filter Tuning – SpaceForest
Artificial Intelligence-based Filter Tuning from Keysight Technologies and SpaceForest

Solution Brief 2016-09-01

Troubleshooting Clock Jitter – Picotest
Troubleshooting Clock Jitter from Keysight Technologies and Picotest

Solution Brief 2016-07-18

Solutions for Measuring Permittivity and Permeability w/LCR Meters & Impedance Analyzers
This application note presents the technologies and methods for measuring permittivity and permeability. The document focuses on impedance measurement technology with the following advantages: Wide frequency range from 20Hz to 1GHz High measurement accuracy Simple preparations (fabrication of material, measurement setup) for measurement.

Application Note 2016-06-12

E5061B Network Analyzer, 100 kHz to 1.5 GHz/3 GHz, 5 Hz to 3 GHz - Brochure
This brochure introduces overview of the E5061B network analyzer, including its RF NA options (100 kHz to 1.5/3 GHz), LF-RF NA option (5 Hz to 3 GHz), and impedance analysis option.

Brochure 2016-03-23

PDF PDF 6.45 MB
Wireless Power Transfer Analysis with Keysight ENA Series Network Analyzers - Flyer
This two-page flyer summarizes benefits of option 006 wireless power transfer analysis solution available in Keysight E5072A/E5061B/E5063A ENA series network analyzers

Promotional Materials 2015-09-01

PDF PDF 1.59 MB
Characterizing Passive Components in Wireless Power Transfer (WPT) Systems - Application Note
This app note describes passive components used in wireless power transfer systems and their requirements as well as measurement solutions using Keysight network analyzers and impedance analyzers.

Application Note 2015-07-16

ENA Series: Service & Support Home Page (Manual, Firmware)
ENA manual, firmware, upgrade and service support portal page.

User Manual 2015-06-01

E4990A Impedance Analyzer Web Help (User Manual, Operation and Programming)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The E4990A help includes the information of Quick Start, Specification, Operation and Programming.

Help File 2015-05-26

HTML HTML
E4990A Impedance Analyzer HTML Help (For Firmware Rev. A.02.1x)
This can be downloaded for viewing on your PC. Download this file on the local hard disk of your PC. If you encounter a problem to view, right-click on the file, click Properties, then click Unblock.

Help File 2015-05-26

CHM CHM 5.86 MB
E4990A Impedance Analyzer PDF Help (For Firmware Rev. A.02.1x)
Printable PDF version of the E4990A help. Use this version to print out a hardcopy of the help contents.

Help File 2015-05-26

PDF PDF 6.82 MB
E4991B Impedance Analyzer Troubleshooting Guide
The troubleshooting guide provides troubleshooting information when operational problems are encountered on the E4991B.

Service Manual 2015-03-26

PDF PDF 1.35 MB
Improving Speed and Accuracy in the Testing of BTS Filters and Duplexers - Application Brief
This application brief explains why the E5080A ENA Series Network Analyzer is the ideal solution for BTS filters and duplexers manufacturing test.

Application Note 2015-02-11

Materials Measurement: Soil Materials - Application Brief
Soil materials such as rocks or clay also have electrical properties in addition to the mechanical properties as with other substances.

Application Note 2014-11-05

PDF PDF 925 KB
E4990A Impedance Analyzer Troubleshooting Guide
The troubleshooting guide provides troubleshooting information when operational problems are encountered on the E4990A.

Service Manual 2014-11-01

PDF PDF 1.24 MB
E4990A / E4991B Security Features
This document describes instrument security features and the steps to declassify an instrument through memory sanitization or removal.

Reference Guide 2014-10-01

PDF PDF 137 KB
Materials Measurement: Liquid Materials - Application Brief
This application brief provides the solutions for measuring dielectric properties of liquid materials.

Application Note 2014-08-04

PDF PDF 1.24 MB
E4991B Impedance Analyzer Installation Guide
The installation guide provides start up setup information when you use the E4991B for the first time and troubleshooting information when the Windows cannot be boot up.

Installation Manual 2014-08-01

PDF PDF 724 KB
E4991B Impedance Analyzer Web Help (User Manual, Operation and Programming)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The E4991B help includes the information of Quick Start, Specification, Operation and Programming.

Help File 2014-07-31

E4991B Impedance Analyzer HTML Help (For Firmware Rev. A.01.0x)
This can be downloaded for viewing on your PC. Download this file on the local hard disk of your PC. If you encounter a problem to view, right-click on the file, click Properties, then click Unblock.

Help File 2014-07-31

CHM CHM 6.52 MB
Materials Measurement: Magnetic Materials - Application Brief
This application brief provides the solutions for measuring magnetic materials.

Application Note 2014-07-17

PDF PDF 1.08 MB

Previous 1 2 3 4 Next

Related Industries & Technologies