Compare Products
Impedance Analyzers
Prices are subject to change without notice.
Product | ||
---|---|---|
Get a Quote |
|
|
Typical Configuration | US$ 23,938
Typical Configuration
Typical ConfigurationE4990A Impedance Analyzer
E4990A Impedance Analyzer Typically Configured Price US$ 23,938 | n/a |
Starting From | n/a | call |
Availability |
|
n/a |
Product Data Sheet |
Data Sheet
2017-09-14
|
![]() |
|
Frequency Range | 20 Hz to 10/20/30/50/120 MHz | 40 Hz to 110 MHz |
Basic Accuracy | 0.08% (typical ±0.045%) | 0.08% |
Measurement Range(Accuracy < 10%) | 25 mΩ to 40 MΩ | 25 mΩ to 40 MΩ |
DC Bias | Standard 40 V | Standard 40 V |
Additional Information | ·Auto balancing bridge, suitable for accurate impedance evaluation ·Equivalent circuit analysis(7 models) ·Probe meas. with 42941A(opt. 120 only) ·7-mm port meas. with 42942A(opt. 120 only) ·ALC for test signal/DC bias ·4 channels,4 traces |
·Auto balancing bridge, suitable for accurate impedance evaluation ·Equivalent circuit analysis (5 models) ·Probe meas. with 42941A ·7-mm port meas. with 42942A ·1 channel, 2 traces |
Related Products & Solutions | ||
Product | ||
Get a Quote |
|
|