Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued 89400 Series Vector Signal Analyzers

Keysight Technologies' 89400 Vector Signal Analyzers integrate time-, frequency- and modulation-domain analysis to provide the most advanced measurements of complex and time-varying signals. Using state-of-the-art digitizing and signal processing technology, these analyzers offer complex signal analysis, such as digital modulation analysis and AM/FM/PM demodulation, vector spectrum analysis, and time-gated spectrum analysis. Simultaneous time- and frequency-domain measurements and displays improve productivity and enhance ease of use.

Complex and time-varying signals include burst, pulsed, transient, hopping, and analog- and digital-modulated signals. Signals such as these are common in RF communications, video broadcast satellite, radar, sonar and ultrasound imaging systems and must be characterized in the design, manufacture and monitoring of these systems. Vector signal analyzers are ideally suited to making the needed power, frequency, and modulation measurements on these complex signals.

Product Comparison - 89400 Series Vector Signal Analyzers

  • 89441A-AYH Digital Video Signal Analyzer [Obsolete] 89441A-AYH Digital Video Signal Analyzer [Obsolete] 

    89441A-AYH Digital Video Signal Analyzer [Obsolete]

    The 89400-AYH is no longer available, the replacement products are N9030A PXA signal analyzer or N9064A VXA vector signal analysis measurement application.

  • 89410A Vector Signal Analyzer with W-CDMA Capability, DC to 10 MHz [Obsolete] 89410A Vector Signal Analyzer with W-CDMA Capability, DC to 10 MHz [Obsolete] 

    89410A Vector Signal Analyzer with W-CDMA Capability, DC to 10 MHz [Obsolete]

    The 89410A is no longer available, the replacement products are N9030A PXA signal analyzer or N9064A VXA vector signal analysis measurement application.

  • 89411A Downconverter, 21.4 MHz [Obsolete] 89411A Downconverter, 21.4 MHz [Obsolete] 

    89411A Downconverter, 21.4 MHz [Obsolete]

    The 89411A is no longer available, the replacement products are N9030A PXA signal analyzer or N9064A VXA vector signal analysis measurement application.

  • 89441A Vector Signal Analyzer with W-CDMA Capability, DC to 2.65 GHz [Obsolete] 89441A Vector Signal Analyzer with W-CDMA Capability, DC to 2.65 GHz [Obsolete] 

    89441A Vector Signal Analyzer with W-CDMA Capability, DC to 2.65 GHz [Obsolete]

    The 89441A is no longer available, the replacement products are 89601B VSA software or vector signal analysis software.

  • 89441V VSB/QAM Signal Analyzer, DC to 2650 MHz [Obsolete] 89441V VSB/QAM Signal Analyzer, DC to 2650 MHz [Obsolete] 

    89441V VSB/QAM Signal Analyzer, DC to 2650 MHz [Obsolete]

    The Keysight 89441V can replace four separate pieces of equipment required to test digital video modulation transmitters.

  • 89450A DMCA Radio Test Personality [Obsolete] 89450A DMCA Radio Test Personality [Obsolete] 

    89450A DMCA Radio Test Personality [Obsolete]

    The 89450A is no longer available, the replacement products are N9030A PXA signal analyzer or N9064A VXA vector signal analysis measurement application.

  • 89451A Radio Test Personality [Obsolete] 89451A Radio Test Personality [Obsolete] 

    89451A Radio Test Personality [Obsolete]

    The Keysight 89451A radio test personality adds one-button measurements to quickly set up and test NADC, PDC, PHS, and user-defined systems.