Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

8757 System Accessories

The 8757D and all accessories have been discontinued. Best effort support is now in effect for all 8757D and accessories. The ENA, ENA-L and PNA-L series of Network Analyzers as well as the FieldFox RF Analyzer are the preferred replacement products.

  • 85025A Detector, 10 MHz to 18 GHz [Obsolete] 85025A Detector, 10 MHz to 18 GHz [Obsolete] 

    85025A Detector, 10 MHz to 18 GHz [Obsolete]

    The 85025A detector is designed specifically for operation with the 8757D scalar network analyzer and is not compatible with the 8756 or the 8755.

  • 85025B Detector, 10 MHz to 26.5 GHz [Obsolete] 85025B Detector, 10 MHz to 26.5 GHz [Obsolete] 

    85025B Detector, 10 MHz to 26.5 GHz [Obsolete]

    The 85025B detector detects either a modulated (ac) or an unmodulated (dc) microwave signal and is designed specifically for operation with the Keysight 8757D scalar network analyzer.

  • 85025C Waveguide Detector Adapter, Up to 110 GHz [Obsolete] 85025C Waveguide Detector Adapter, Up to 110 GHz [Obsolete] 

    85025C Waveguide Detector Adapter, Up to 110 GHz [Obsolete]

    The Keysight 85025C waveguide detector adapter offers a frequency range up to 110 GHz and is for use with the Keysight 8757 only in either ac or dc detection mode.

  • 85025D Coaxial Detector, AC/DC, 10 MHz to 50 GHz [Obsolete] 85025D Coaxial Detector, AC/DC, 10 MHz to 50 GHz [Obsolete] 

    85025D Coaxial Detector, AC/DC, 10 MHz to 50 GHz [Obsolete]

    The Keysight 85025D detector detects either a modulated (ac) or an unmodulated (dc) microwave signal and is designed specifically for operation with the 8757D scalar network analyzer and

  • 85025E Coaxial Detector, 10 MHz to 26.5 GHz [Obsolete] 85025E Coaxial Detector, 10 MHz to 26.5 GHz [Obsolete] 

    85025E Coaxial Detector, 10 MHz to 26.5 GHz [Obsolete]

    The Keysight 85025E detector detects either a modulated (ac) or an unmodulated (dc) microwave signal and is designed specifically for operation with the Keysight 8757D scalar network analyzer.

  • 85037A Precision Detector, 10 MHz to 18 GHz [Obsolete] 85037A Precision Detector, 10 MHz to 18 GHz [Obsolete] 

    85037A Precision Detector, 10 MHz to 18 GHz [Obsolete]

    The 85037A precision detector is designed specifically for operation with the 8757D scalar network analyzer and may be used in either ac or dc detection modes.

  • 85037B Precision Detector, 10 MHz to 26.5 GHz [Obsolete] 85037B Precision Detector, 10 MHz to 26.5 GHz [Obsolete] 

    85037B Precision Detector, 10 MHz to 26.5 GHz [Obsolete]

    The Keysight 85037B precision detector is designed specifically for operation with the 8757D scalar network analyzer and may be used in either ac or dc detection modes.

  • Q85026A WR-22 Waveguide Detector, 33 GHz to 50 GHz [Obsolete] Q85026A WR-22 Waveguide Detector, 33 GHz to 50 GHz [Obsolete] 

    Q85026A WR-22 Waveguide Detector, 33 GHz to 50 GHz [Obsolete]

    The Keysight Q85026A waveguide detector offers a frequency range of 33 GHz to 50 GHz and is only for use with the Keysight 8757 in either ac or dc detection mode.

  • R85026A WR-28 Waveguide Detector, 26.5 GHz to 40 GHz [Obsolete] R85026A WR-28 Waveguide Detector, 26.5 GHz to 40 GHz [Obsolete] 

    R85026A WR-28 Waveguide Detector, 26.5 GHz to 40 GHz [Obsolete]

    The R85026A waveguide detector offers a frequency range of 26.5 to 40 GHz and is only for use with the Keysight 8757 in either ac or dc detection mode.

  • U85026A WR-19 Waveguide Detector, 40 GHz to 60 GHz [Obsolete] U85026A WR-19 Waveguide Detector, 40 GHz to 60 GHz [Obsolete] 

    U85026A WR-19 Waveguide Detector, 40 GHz to 60 GHz [Obsolete]

    The U85026A waveguide detector offers a frequency range of 40 to 60 GHz and is for use only with the Keysight 8757 in either ac or dc detection mode.

  • 85027A Directional Bridge, 10 MHz to 18 GHz [Obsolete] 85027A Directional Bridge, 10 MHz to 18 GHz [Obsolete] 

    85027A Directional Bridge, 10 MHz to 18 GHz [Obsolete]

    The Keysight 85027A directional bridge is designed to operate with either the Keysight 8757 in ac or dc detection modes or with the Keysight 8756 or 8755 in ac detection mode.

  • 85027B Directional Bridge, 10 MHz to 26.5 GHz [Obsolete] 85027B Directional Bridge, 10 MHz to 26.5 GHz [Obsolete] 

    85027B Directional Bridge, 10 MHz to 26.5 GHz [Obsolete]

    The Keysight 85027B directional bridge is designed to operate with either the Keysight 8757 in ac or dc detection modes or with the Keysight 8756 or Keysight 8755 in ac detection mode.

  • 85027C Directional Bridge, 10 MHz to 18 GHz [Obsolete] 85027C Directional Bridge, 10 MHz to 18 GHz [Obsolete] 

    85027C Directional Bridge, 10 MHz to 18 GHz [Obsolete]

    The Keysight 85027C directional bridge is designed to operate with either the Keysight 8757 in ac or dc detection modes or with the Keysight 8756 or Keysight 8755 in ac detection mode.

  • 85027E Directional Bridge, 10 MHz to 26.5 GHz [Obsolete] 85027E Directional Bridge, 10 MHz to 26.5 GHz [Obsolete] 

    85027E Directional Bridge, 10 MHz to 26.5 GHz [Obsolete]

    The Keysight 85027E directional bridge is designed to operate with either the Keysight 8757 in ac or dc detection modes or with the Keysight 8756 or Keysight 8755 in ac detection mode.

  • 85027D Directional Bridge, 10 MHz to 50 GHz [Obsolete] 85027D Directional Bridge, 10 MHz to 50 GHz [Obsolete] 

    85027D Directional Bridge, 10 MHz to 50 GHz [Obsolete]

    The Keysight 85027D directional bridge is designed to operate with either the Keysight 8757 in ac or dc detection modes or with the Keysight 8756 or 8755 in ac detection mode.

  • 11679A Extension Cable, 7.6 m [Obsolete] 11679A Extension Cable, 7.6 m [Obsolete] 

    11679A Extension Cable, 7.6 m [Obsolete]

    The Keysight 11679A is a 7.6 m (25 ft) cable that extends the distance between the scalar network analyzer and the detector or bridge...

  • 11679B Extension Cable, 61 m [Obsolete] 11679B Extension Cable, 61 m [Obsolete] 

    11679B Extension Cable, 61 m [Obsolete]

    The Keysight 11679B is a 61 m (200 ft) cable that extends the distance between the scalar network analyzer and the detector or bridge...

  • 85022A System Cable Kit [Obsolete] 85022A System Cable Kit [Obsolete] 

    85022A System Cable Kit [Obsolete]

    The 85022A contains all the BNC and GPIB cables to connect a Keysight sweep oscillator, an HP series computer and a printer to the Keysight 8757 scalar network analyzer.