Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued 8510 Network Analyzer Systems, 45 MHz to 110 GHz

Discontinuance Notice: Keysight will continue to support these products until April 1, 2009. Please contact your local sales representative for questions. The recommend replacement product is the PNA Series MW Network Analyzer.

In order to protect your investment, Keysight Technologies will support these products for the five-year period following their discontinuance. The end of support life will be April 1, 2009.

In less than three years, the PNA Series has expanded to cover 20, 40, 50, and 67 GHz and now offers new capabilities for 110 GHz. With its high performance and flexibility, the PNA Series has quickly become the new standard in network analysis. So, after nearly 20 years of service the 8510 and 8530 Series has been discontinued. This includes associated models, upgrades, and most accessories.

Systems Include:
8510C, 8510E, 8510SX, 85106D, 85107B, 85108A, 85108L, 8510XF, E7340A, E7350A, 8530A

Test Sets Include:
8511A, 8511B, 8514B, 8515A, 8517B, 85110A, 85110L

Signal Sources Include:
83621B, 83631B, 83651B

Upgrades Include:
85014B, 85103E, 85111B, E7346A, E7355A, E7357A, 85395C, 11575F, 85043C, 85103F, E7345A, E7347A, E7356A, 85395B, 85396A, 11575H

Accessories Include:
83601A, 85161B, E7342L, E7342R, E7352L, E7352R, U85104A, W85104A, 85105A, 85112A, 85370A, V85104A, Q85104A

For recommendations for the proper PNA Series system and service to meet your test and measurement needs refer to the 8510/8530 to PNA Series selection guide.

  • 8510SX Microwave Network Analyzer, 45 MHz to 26.5 GHz [Obsolete] 8510SX Microwave Network Analyzer, 45 MHz to 26.5 GHz [Obsolete] 

    8510SX Microwave Network Analyzer, 45 MHz to 26.5 GHz [Obsolete]

    The Keysight 8510SX microwave vector network analyzer is a complete system configured with a Keysight 8510C.

  • 85107B Microwave Network Analyzer, 45 MHz to 50 GHz [Obsolete] 85107B Microwave Network Analyzer, 45 MHz to 50 GHz [Obsolete] 

    85107B Microwave Network Analyzer, 45 MHz to 50 GHz [Obsolete]

    The 85107B is a complete system configured with a Keysight 8510C vector network analyzer, a 50 GHz S-parameter test set, a 50 GHz synthesized sweeper, and 2.4 mm measurement accessories.

  • E7350A Single Sweep NA System, 45 MHz to 110 GHz [Obsolete] E7350A Single Sweep NA System, 45 MHz to 110 GHz [Obsolete] 

    E7350A Single Sweep NA System, 45 MHz to 110 GHz [Obsolete]

    This Keysight 8510XF system (Keysight E7350A) has been designed to measure broadband devices to 110 GHz in coax (1.0 mm) or on-wafer, fully calibrated, in a single sweep.

  • 8510 Coaxial Test Sets  [Discontinued] 8510 Coaxial Test Sets [Discontinued] 

    8510 Coaxial Test Sets [Discontinued]

    8510 Coaxial Test Sets

  • 8510 Millimeter-Wave System Components  [Discontinued] 8510 Millimeter-Wave System Components [Discontinued] 

    8510 Millimeter-Wave System Components [Discontinued]

    8510 Millimeter-Wave System Components

  • 8510 Sources  [Discontinued] 8510 Sources [Discontinued] 

    8510 Sources [Discontinued]

    8510 Sources

  • 85043C Racked System Kit [Obsolete] 85043C Racked System Kit [Obsolete] 

    85043C Racked System Kit [Obsolete]

    The Keysight 85043C Racked System Kit is a rack standing 128 mm (50.5 in) high, with a width of 60 cm (24 in), and a depth of 80 cm (32 in).

  • 85106D Millimeter-Wave Network Analyzer, 33 GHz to 110 GHz [Obsolete] 85106D Millimeter-Wave Network Analyzer, 33 GHz to 110 GHz [Obsolete] 

    85106D Millimeter-Wave Network Analyzer, 33 GHz to 110 GHz [Obsolete]

    The Keysight 85106D millimeter wave network analyzer subsystem includes a Keysight 8510C network analyzer.

  • 85108A Pulsed-RF Network Analyzer System, 2 to 20 GHz [Obsolete] 85108A Pulsed-RF Network Analyzer System, 2 to 20 GHz [Obsolete] 

    85108A Pulsed-RF Network Analyzer System, 2 to 20 GHz [Obsolete]

    The 85108A pulsed-RF network analyzer is a factory-integrated system that provides the entire instrument configuration required to make pulsed-RF measurements from 2 to 20 GHz.

  • 85108L Pulsed-RF Network Analyzer System, 45 MHz to 2 GHz [Obsolete] 85108L Pulsed-RF Network Analyzer System, 45 MHz to 2 GHz [Obsolete] 

    85108L Pulsed-RF Network Analyzer System, 45 MHz to 2 GHz [Obsolete]

    The 85108L pulsed-RF network analyzer is a factory-integrated system that provides the entire instrument configuration required to make pulsed-RF measurements from 45 MHz to 2.3 GHz.

  • 8510C Vector Network Analyzer [Obsolete] 8510C Vector Network Analyzer [Obsolete] 

    8510C Vector Network Analyzer [Obsolete]

    The Keysight 8510C vector network analyzer continues to provide the best performance to meet your new design and test challenges.

  • 8510E Microwave Network Analyzer, 45 MHz to 20 GHz [Obsolete] 8510E Microwave Network Analyzer, 45 MHz to 20 GHz [Obsolete] 

    8510E Microwave Network Analyzer, 45 MHz to 20 GHz [Obsolete]

    Keysight 8510E microwave VNA is a complete, unracked system configured with a Keysight 8510C vector network analyzer, a 20 GHz S-parameter test set, a 20 GHz synthesized sweeper, and a complete set of 3.5 mm measurement accessories.

  • 85161B Measurement Automation S/W [Obsolete] 85161B Measurement Automation S/W [Obsolete] 

    85161B Measurement Automation S/W [Obsolete]

    The Keysight 85161B is a measurement automation S/W for the Keysight 8510C and Keysight 8510B network analyzers.

  • E7340A Single Sweep, Network Analyzer System, 45 MHz to 85 GHz [Obsolete] E7340A Single Sweep, Network Analyzer System, 45 MHz to 85 GHz [Obsolete] 

    E7340A Single Sweep, Network Analyzer System, 45 MHz to 85 GHz [Obsolete]

    This Keysight 8510XF system (Keysight E7340A) has been designed to measure broadband devices to 85 GHz in coax (1.0 mm) or on-wafer, fully calibrated, in a single sweep.