Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Function / Waveform Generator

Revolutionary Waveform Generator

Keysight 33500B and 33600A Series of waveform generators with exclusive Trueform Technology offer more capability, fidelity and flexibility than previous generation DDS waveform generators.

Lower harmonic distortion
Clean, spurious free signals don’t introduce noise or artifacts. See your design’s characteristics, not the waveform generator’s, in your measurements.

Reduced jitter
Provides very low phase noise for the most accurate representation of signals.

Variable bandwidth noise
Adjust the bandwidth of the built-in noise generator to control the frequency content of your signal.

Waveform summing and combining capability
Easily add noise to your signal for margin and distortion testing using only a single channel. You can create dual-tone multifrequency signals without a dual-channel generator. On a two-channel model, you can sum and combine up to four signals.

BenchVue software enabled: Do more with your PC and instrument together, no programming required. Intuitively control your waveform generators, build automated tests and design custom waveforms from your PC.

Limited time offer: Buy any 33600A Series Waveform Generator and get a complimentary handheld DMM.

Compare All Function Generators (15)

Find a Function Generator

1-25 of 181

Sort:
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

Data Sheet 2018-12-10

PDF PDF 2.38 MB
Basic Instruments Flyer - November 2018 - January 2019
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2018-11-19

PDF PDF 3.43 MB
How Have Function Generators Evolved? – White Paper
Function generators have come a long way since eight decades ago. Learn how the function generators evolved into versatile tools you use every day to provide reliable stimulus to test and characterize your devices.

Application Note 2018-09-18

PDF PDF 1.15 MB
Adding DC Offsets to a Function Generator’s Output - White Paper
A variety of applications require adding a DC offset to a function generator’s output. This paper shows several different ways to accomplish this task.

Application Note 2018-09-18

PDF PDF 3.59 MB
Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.

Application Note 2018-09-17

PDF PDF 2.06 MB
Using a Function/Arbitrary Waveform Generator to Generate Pulses - White Paper
Function generators offer flexibility to create pulses from simple modified square waves to arbitrary waveforms.

Application Note 2018-09-17

PDF PDF 9.03 MB
Direct Digital Synthesis (DDS) Generators versus Trueform Waveform Generators - Technical Overview
The incumbent technology used in most function generators is known as direct digital synthesis (DDS). Unfortunately, DDS has a number of problems that can cause unexpected and seemingly unexplainable problems in the lab. Trueform technology avoids many of these traps with its lower jitter and true representation of waveforms – no more approximations! Read more to learn about the differences between DDS and Trueform waveform generators and how those differences will affect your testing.

Technical Overview 2018-09-07

33210A 3D Model, STEP Format
STEP format 3D Model of the 33210A Function / Arbitrary Waveform Generator. Use this model as a reference only.

Technical Overview 2018-08-24

ZIP ZIP 10.79 MB
How to Easily Create an Arbitrary Waveform Without Programming - White Paper
This paper will let you explore two ways to create arbitrary waveforms for your function generator/waveform generator to playback without all the complex programming. This paper will also show you more advanced method of creating your arbitrary waveforms using the BenchVue Function Generator application software.

Application Note 2018-08-20

PDF PDF 3.83 MB
5 Tips for Getting the Most out of Your Function Generator - eBook
Today’s function generators can do much more than their predecessors, but many engineers are not aware of these advanced capabilities. This eBook will introduce you to five advanced waveform capabilities that can help improve testing and save you time in the lab.

Article 2018-07-18

PDF PDF 6.65 MB
A Flexible Test Solution for 2.4 GHz ZigBee Transmitter and Receivers - Application Note
This application note explains a low cost measurement solution for 2.4 GHz ZigBee O-QPSK signal generation for receiver test and signal analysis for transmitter test

Application Note 2018-04-03

Creating and Optimizing 802.11ac Signals with the M8190A AWG - Application Note
Designs for 802.11ac WLAN devices require test equipment that can provide the best reference test signals and measurements. N7617B enables this type of signals to be generated with the M8190A AWG.

Application Note 2018-03-08

PDF PDF 3.62 MB
33500B and 33600A Series Trueform Waveform Generators - Data Sheet
Data sheet for the 33500B and 33600A Series waveform generators

Data Sheet 2017-12-12

PDF PDF 3.46 MB
33502A 2-Channel 50 Vpp Isolated Amplifier - Data Sheet
33502A is a dual-channel, high voltage output amplifier. It has an isolated analog front end with up to 50 Vpp (±25 V) output voltage range.

Data Sheet 2017-12-07

A Flexible Test Solution for Internet of things (IoT) devices with ASK/FSK Modulation - App Note
Use Keysight’s basic RF instruments to measure and analyze ASK/FSK modulated signals commonly used in a variety of products and systems, ranging from personal consumer electronics and automatic meter reading, to giant industrial devices.

Application Note 2017-12-05

Quickly Validate Designs for DOCSIS 3.1 Compliance - Application Brief
This “DOCSIS 3.1 Test Solution" app brief gives insight into Keysight solutions that can be used for testing DOCSIS 3.1 transmitters, receivers and components.

Application Note 2017-12-01

PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2017-12-01

PDF PDF 2.32 MB
Overcome Your Test Challenges with the 33600A Series Trueform Waveform Generators - Application Note
Compendium of six 33600A Series Trueform waveform generator test challenge application briefs.

Application Note 2017-11-11

4 Ways to Efficiently Generate Complex Waveforms - ebook
Get four simple tips to help you more efficiently generate complex waveforms.

Brochure 2017-09-26

PDF PDF 1.65 MB
InfiniiVision X-Series Oscilloscope Measurement Options and Upgrades – Product Fact Sheet
See the variety of application-specific measurement options and performance upgrades for the InfiniiVision 2000, 3000, 4000, and 6000 X-Series oscilloscopes.

Brochure 2017-05-03

PDF PDF 661 KB
Download Free Application Notes for new Arbitrary Waveform Generators
Here you can download free application notes for new Arbitrary Waveform Generators (AWGs)

Application Note 2016-12-08

N8241A Arbitrary Waveform Generator Synthetic Instrument Module, 15-Bit, 1.25 GS/s or 625 MS/s
N8241A arbitrary waveform generator (AWG) is capable of creating high-resolution waveforms for radar, satellite, and frequency agile communication systems.

Technical Overview 2016-06-03

How to use AWG measurements to help with PAM-4 implementation
Learn how to use an arbitrary waveform generator and scopes to measure and analyze PAM-4 signals. Elements include transitioning from NRZ to PAM-4 signals, influencing the shape of the eye and the resulting spectral behavior, adding distortions to see receiver response, adding pre-distortion, and embedding your channel.

Demo 2016-02-29

33502A 2-Channel Isolated Amplifier Programmer's Reference Help
This Help file contains reference information to help you program the 33502A 2-Channel Amplifier over the remote interface using the SCPI programming language. Double-click on the file to extract the 33502A Programmer's Reference.

Help File 2016-02-24

ZIP ZIP 1 Bytes
Demystifying the Impact of ADCs and DACs on Test Instrument Specifications - Application Note
This application note describes the differences between ADC and DAC converter specifications and the specifications of the instruments, and the affect of ADC and DAC characters on instrument specs.

Application Note 2015-12-10

PDF PDF 1.15 MB

1 2 3 4 5 6 7 8 Next