Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Frequency Meters

Passive frequency meters are intended for moderate (±0.05%) accuracy applications in microwave measuring setups. Keysight's meters feature broadband coupling loops that provide flat power transmission off-frequency.

  • 537A Frequency Meter, 3.7 to 12.5 GHz 537A Frequency Meter, 3.7 to 12.5 GHz 

    537A Frequency Meter, 3.7 to 12.5 GHz

    The Keysight 537A direct-reading frequency meter measures frequencies from 3.7 to 12.5 GHz quickly and accurately.