Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

8 of 8 product matches

Sort:
Product Frequency Range Limiting Threshold (typical) Max Input Power Connector Type
N9355B N9355B
10 MHz to 18 GHz 10 dBm 1 W Type-N
N9356B N9356B
10 MHz to 18 GHz 25 dBm 6 W Type-N
N9355C N9355C
10 MHz to 26.5 GHz 10 dBm 1 W 3.5 mm
N9356C N9356C
10 MHz to 26.5 GHz 25 dBm 4 W 3.5 mm
N9355F N9355F
10 MHz to 50 GHz 10 dBm 0.1 W 2.4 mm
11930A 11930A
DC to 6 GHz 30 dBm 3 W APC-7
11930B 11930B
10 MHz to 6GHz 30 dBm 3 W Type-N
11867A 11867A
DC to 1.8 GHz 0 dBm 10 W Type-N