Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Power Limiters

Industry's Best RF & MW Input Protection for Sensitive Test & Measurement Equipment

Keysight's power limiters provide the best broadband input protection from excess RF power, DC transients and ESD, for a variety of RF and microwave instruments and components. For example, the input circuitry of spectrum analyzers, network analyzers, frequency counters or amplifiers can be protected from unintentional inputs up to 5 watts average power. At even greater power levels, failure mode for the limiter is either an open circuit or a short circuit to ground, thereby protecting the instrument from damage.

Compare All Power Limiters (8)

Find a Power Limiter

1-10 of 10

Sort:
Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

Catalog 2015-04-28

11867A RF Limiter Operating and Service Guide
Provides operating and servicing information for the RF Limiter.

Operation Manual 2014-08-01

PDF PDF 994 KB
11930A/B Power Limiters - Technical Overview
This four-page technical overview contains information on the 11930A/B power limiters. These limiters provide high power protection and exceptional return loss. The document includes specifications, mechanical information, and dimensions.

Technical Overview 2013-06-06

PDF PDF 328 KB
N9355/6 Power Limiter Technical Overview
This technical overview includes specifications, features and benefits, mechanical, information, and dimensions for the Keysight N9355/6 Series power limiters.

Technical Overview 2013-03-11

Power Limiter Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Power Limiters.

Promotional Materials 2012-06-19

PDF PDF 551 KB
11867A RF Limiter Data Sheet
The 11867A RF limiter can be used to protect the input circuits of spectrum/signal analyzers, counters, amplifiers, and other instruments from high power levels with minimal effect on measurements.

Data Sheet 2012-01-31

PDF PDF 285 KB
Microwave Test Accessories 40/50/67 GHz

Brochure 2011-06-01

PDF PDF 220 KB
Keysight N9355/6 Power Limiters
This two-page flyer highlights the key specifications, features and benefits of Keysight’s N9355/6 Series power limiters.

Promotional Materials 2006-04-17

PDF PDF 639 KB
N9355/6 Power Limiters
This paper outlines application considerations and the latest limiter technologies available from Keysight Technologies.

Application Note 2006-03-29

Low Cost Surface Mount Power Limiters (AN 1050)
This Application Note is for information only. Keysight no longer sells or supports these products.

Application Note 1999-11-01

PDF PDF 35 KB