Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Compare Products

Frequency Counter Products

View Product Collection Details

Les prix sont susceptibles de fluctuer sans préavis.

Select Features

4 of 4 product matches

Sort:
Product Inputs & Resolution Frequency range (optional) Measurements
53210A 350 MHz RF Frequency Counter, 10 digits/s 53210A 350 MHz RF Frequency Counter, 10 digits/s RF frequency counter
(1 channel), 10 digits/s
DC to 350 MHz
(6, 15 GHz)
Frequency, period, frequency ratio, level
53220A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 100 ps 53220A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 100 ps Universal counter/timer (2 channels), 12 digit/s, 100 ps time interval DC to 350 MHz
(6, 15 GHz)
Frequency, period, frequency ratio, level, time interval, single period, rise/fall time, pulse width, duty cycle, phase, totalize
53230A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 20 ps 53230A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 20 ps Universal counter/timer (2 channels), 12 digits/s, 20 ps time interval DC to 350 MHz
(6, 15 GHz)
Frequency, period, frequency ratio, level, time interval, single period, rise/fall time, pulse width, duty cycle, phase, totalize continuous/gap-free timestamp (MDA), optional pulse microwave
Z2090B-170 Pulse Analyzer System [Discontinued] Z2090B-170 Pulse Analyzer System [Discontinued]

Base Price: n/a

2-Channels, 50 ps timing resolution n/a n/a