Compare Products
Frequency Counter Products
Prices are subject to change without notice.
Select Features
4 of 4 product matches
Product | Inputs & Resolution | Frequency range (optional) | Measurements |
---|---|---|---|
53210A 350 MHz RF Frequency Counter, 10 digits/s
RF frequency counter |
(1 channel), 10 digits/s DC to 350 MHz |
(6, 15 GHz) Frequency, period, frequency ratio, level |
|
53220A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 100 ps
Universal counter/timer (2 channels), 12 digit/s, 100 ps time interval |
DC to 350 MHz |
(6, 15 GHz) Frequency, period, frequency ratio, level, time interval, single period, rise/fall time, pulse width, duty cycle, phase, totalize |
|
53230A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 20 ps
Universal counter/timer (2 channels), 12 digits/s, 20 ps time interval |
DC to 350 MHz |
(6, 15 GHz) Frequency, period, frequency ratio, level, time interval, single period, rise/fall time, pulse width, duty cycle, phase, totalize continuous/gap-free timestamp (MDA), optional pulse microwave |
|
Z2090B-170 Pulse Analyzer System [Discontinued]
2-Channels, 50 ps timing resolution |
n/a |
n/a |
|