Compare Products
Frequency Counter Products
Prices are subject to change without notice.
Select Features
4 of 4 product matches
Product | Inputs & Resolution | Frequency range (optional) | Measurements |
---|---|---|---|
53210A 350 MHz RF Frequency Counter, 10 digits/s
|
RF frequency counter (1 channel), 10 digits/s |
DC to 350 MHz (6, 15 GHz) |
Frequency, period, frequency ratio, level |
53220A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 100 ps
|
Universal counter/timer (2 channels), 12 digit/s, 100 ps time interval | DC to 350 MHz (6, 15 GHz) |
Frequency, period, frequency ratio, level, time interval, single period, rise/fall time, pulse width, duty cycle, phase, totalize |
53230A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 20 ps
|
Universal counter/timer (2 channels), 12 digits/s, 20 ps time interval | DC to 350 MHz (6, 15 GHz) |
Frequency, period, frequency ratio, level, time interval, single period, rise/fall time, pulse width, duty cycle, phase, totalize continuous/gap-free timestamp (MDA), optional pulse microwave |
Z2090B-170 Pulse Analyzer System [Discontinued]
Base Price: n/a |
2-Channels, 50 ps timing resolution | n/a | n/a |