Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

EMI Receivers and EMC Precompliance Analyzers

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

Meeting electromagnetic interference (EMI) compliance regulations is a critical step in bringing products to market quickly. Wherever you are in the product development cycle, Keysight has an EMI testing solution for you.

To avoid costly delays that can result from failed EMC compliance testing, Keysight's EMI testing solution on X-Series signal analyzers allows you to perform pre-compliance testing and diagnostic evaluation of your designs--so you can find and fix problems before they enter the EMI chamber.

In EMC compliance testing, your success depends on moving products through the test queue quickly and efficiently. Conduct full standards-compliant testing in accordance with CISPR and MIL-STD with the upgradeable N9038A MXE EMI receiver. For a complete EMI testing solution, Keysight Solutions Partners provide a single point of contact for you to combine the MXE with EMI chambers, antennas, software, value-added integration, probes, and more.

Related Software Products

  • no image available N6141C EMI Measurement Application, Multi-Touch UI [Discontinued] 

    N6141C EMI Measurement Application, Multi-Touch UI [Discontinued]

    • Built-in CISPR and MIL-STD compliant bandwidths, detectors and band presets
    • Automated testing to regulatory Limit Lines with user-selected margins
    • Amplitude correction for antennas, LISNs, cables, preamps

  • IntuiLink Connectivity Software IntuiLink Connectivity Software 

    IntuiLink Connectivity Software

    • Free connectivity software utility for bench instruments
    • Add measurement tools bars in Word and Excel and use to transfer instrument setups, measurement data, and images
    • Easily save and retrieve instrument settings to simplify set-up

Related Products & Solutions

  • no image available N9048B PXE EMI Receiver, 1 Hz to 44 GHz 

    N9048B PXE EMI Receiver, 1 Hz to 44 GHz

    • Perform EMC tests with Keysight’s new N9048B high performance EMI Receiver
    • Frequency Range: 2 Hz – 26.5 GHz
    • Fully CISPR 16-1-1 and MIL-STD-461 compliant
    • Industry leading sensitivity and dynamic range
    • Time Domain Scan (TDS) significantly reduces overall test time

  • no image available EMI & EMC Simulations, Measurements, and Precompliance Testing 

    EMI & EMC Simulations, Measurements, and Precompliance Testing

    • Perform EMC tests with Keysight’s new N9048B high performance EMI Receiver
    • Frequency Range: 2 Hz – 26.5 GHz
    • Fully CISPR 16-1-1 and MIL-STD-461 compliant
    • Industry leading sensitivity and dynamic range
    • Time Domain Scan (TDS) significantly reduces overall test time

  • no image available N9038A MXE EMI Receiver, 3 Hz to 44 GHz 

    N9038A MXE EMI Receiver, 3 Hz to 44 GHz

    • Up to 44 GHz
    • CISPR compliant EMI receiver with graphical measurement tools for compliance test
    • Up to 25 MHz analysis bandwidth

  • no image available N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • Up to 26.5 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial comms and more
    • Up to 510 MHz analysis bandwidth
    • Industry-leading phase noise
    • Upgradable real-time spectrum analyzer to 510 MHz bandwidth

  • no image available N9030B PXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9030B PXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • The benchmark for demanding applications in aerospace, defense, commercial communications and more
    • Advanced performance, flexibility, capability, and expandability
    • Supports >25 measurement applications, covering cellular communication, wireless connectivity, digital video, and general purpose

  • no image available N9020B MXA Signal Analyzer, Multi-touch, 10 Hz to 50 GHz 

    N9020B MXA Signal Analyzer, Multi-touch, 10 Hz to 50 GHz

    • Quickly adapt to evolving test requirements of wireless devices
    • Shorten test times with hardware-accelerated power measurements, rapid display updates and marker peak searches & fast swee
    • Simplify testing with one-button measurements from X-Series apps

  • no image available N9010B EXA Signal Analyzer, Multi-touch, 10 Hz to 44 GHz 

    N9010B EXA Signal Analyzer, Multi-touch, 10 Hz to 44 GHz

    • Address diverse needs with the fast, flexible EXA
    • Get the most cost-effective analysis for millimeter-wave measurements
    • Measure the smallest signals in the presence of large ones

  • no image available N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz 

    N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz

    • Master signal characterization essentials with the leading low-cost tool in signal analysis
    • Perform cost-effective stimulus response measurements with optional built-in tracking
    • Add crucial functionality with X-Series measurement applications

  • Spectrum Analyzers - Accessories 

    Spectrum Analyzers - Accessories

    • Accessories for your Keysight spectrum analyzers
    • Available as a post-purchase upgrade

EMC/EMI Products [Discontinued]

  • Includes products: 111940A, 11941A, 11945A, 11955A, 11956A, 11966C, 11966E, 11966J, 11966L, 11966P, 11967D, 11968C, 84105EM, 84115EM, 84125A, 84125B, 84125C, 85422E, 8542E, 85462A, 8546A, 85712D, 8591EM, 8593EM, 8594EM, 8595EM, 8596EM, E7401A, E7402A, E7403A, E7404A, E7405A