Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Directional Couplers & Bridges

View Product Collection Details

Prices are subject to change without notice.

Select Features

17 of 17 product matches

Sort:
Product Connector Type Connector Type Maximum Frequency Coupler Type Nominal Coupling Frequency Range
86205A RF Bridge, 50 Ohm, 300 kHz to 6 GHz 86205A RF Bridge, 50 Ohm, 300 kHz to 6 GHz
Type-N
  • Type-N
3 GHz to 6 GHz Directional Bridge 16 dB 300 kHz to 6 GHz
86205B RF Bridge, 50 Ohm, 300 kHz to 3 GHz 86205B RF Bridge, 50 Ohm, 300 kHz to 3 GHz
3.5 mm
  • APC-7
3 GHz to 6 GHz Directional Bridge 18 dB 300 kHz to 3 GHz
86207A RF Bridge, 75 Ohm, 300 kHz to 3 GHz 86207A RF Bridge, 75 Ohm, 300 kHz to 3 GHz
Type-N
  • Type-N
3 GHz to 6 GHz Directional Bridge 16 dB 300 kHz to 3 GHz
772D Coaxial Dual-Directional Coupler, 2 GHz to 18 GHz 772D Coaxial Dual-Directional Coupler, 2 GHz to 18 GHz
Type-N, APC-7
  • Type-N
  • APC-7
> 12 GHz to 18 GHz Dual Directional Coupler 20 dB 2 GHz to 18 GHz
775D Coaxial Dual-Directional Coupler, 0.45 to 0.94 GHz [Discontinued] 775D Coaxial Dual-Directional Coupler, 0.45 to 0.94 GHz [Discontinued]
Type-N
  • Type-N
< 3 GHz Dual Directional Coupler 20 dB 450 MHz to 940 MHz
776D Coaxial Dual-Directional Coupler, 0.94 to 1.90 GHz [Discontinued] 776D Coaxial Dual-Directional Coupler, 0.94 to 1.90 GHz [Discontinued]
Type-N
  • Type-N
< 3 GHz Dual Directional Coupler 20 dB 940 MHz to 1.9 GHz
777D Coaxial Dual-Directional Coupler, 1.9 GHz to 4 GHz [Discontinued] 777D Coaxial Dual-Directional Coupler, 1.9 GHz to 4 GHz [Discontinued]
Type-N
  • Type-N
3 GHz to 6 GHz Dual Directional Coupler 20 dB 1.9 GHz to 4 GHz
778D Coaxial Dual-Directional Coupler, 100 MHz to 2 GHz [Discontinued] 778D Coaxial Dual-Directional Coupler, 100 MHz to 2 GHz [Discontinued]
Type-N, APC-7
  • Type-N
  • APC-7
< 3 GHz Dual Directional Coupler 20 dB 100 MHz to 2 GHz
773D Coaxial Directional Coupler, 2 GHz to 18 GHz 773D Coaxial Directional Coupler, 2 GHz to 18 GHz
Type-N, APC-7
  • Type-N
  • APC-7
> 12 GHz to 18 GHz Single Directional Coupler 20 dB 2 GHz to 18 GHz
87300B Coaxial Directional Coupler, 1 GHz to 20 GHz 87300B Coaxial Directional Coupler, 1 GHz to 20 GHz
SMA
  • SMA
> 18 GHz to 26.5 GHz Single Directional Coupler 10 dB 1 GHz to 20 GHz
87300C Coaxial Directional Coupler, 1 GHz to 26.5 GHz 87300C Coaxial Directional Coupler, 1 GHz to 26.5 GHz
3.5 mm
  • 3.5 mm
> 18 GHz to 26.5 GHz Single Directional Coupler 10 dB 1 GHz to 26.5 GHz
87300D Coaxial Directional Coupler, 6 to 26.5 GHz 87300D Coaxial Directional Coupler, 6 to 26.5 GHz
3.5 mm
  • 3.5 mm
> 18 GHz to 26.5 GHz Single Directional Coupler 10 dB 6 GHz to 26.5 GHz
87301B Coaxial Directional Coupler, 10 to 46 GHz 87301B Coaxial Directional Coupler, 10 to 46 GHz
2.92 mm
  • 2.92 mm
> 40 GHz to 50 GHz Single Directional Coupler 10 dB 10 GHz to 46 GHz
87301C Coaxial Directional Coupler, 10 to 50 GHz 87301C Coaxial Directional Coupler, 10 to 50 GHz
2.4 mm
  • 2.4 mm
> 40 GHz to 50 GHz Single Directional Coupler 10 dB 10 GHz to 50 GHz
87301D Coaxial Directional Coupler, 1 GHz to 40 GHz 87301D Coaxial Directional Coupler, 1 GHz to 40 GHz
2.4 mm, 2.92 mm
  • 2.92 mm
> 26.5 GHz to 40 GHz Single Directional Coupler 13 dB 1 GHz to 40 GHz
87301E Coaxial Directional Coupler, 2 GHz to 50 GHz 87301E Coaxial Directional Coupler, 2 GHz to 50 GHz
2.4 mm
  • 2.4 mm
> 40 GHz to 50 GHz Single Directional Coupler 10 dB 2 GHz to 50 GHz
87310B Coaxial Hybrid Coupler, 90 Degree, 1 GHz to 18 GHz 87310B Coaxial Hybrid Coupler, 90 Degree, 1 GHz to 18 GHz
SMA n/a > 12 GHz to 18 GHz 90 degree Hybrid Coupler 3 dB 1 GHz to 18 GHz