Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Protocol Analyzer and Exerciser

As your design includes multi gigabit serial interconnect standards, Keysight protocol analyzer and exerciser products are the most effective solution to debug, validate and optimize semiconductors, software and system that use serial protocol standards for computer, storage, display, mobile and embedded systems.

Keysight’s protocol test solutions for each technology typically consists of both protocol analyzer application as well as a stimulus solution, such as an exerciser or traffic generator. Keysight’s protocol test solutions combine multi-protocol analysis, traffic generation, performance and conformance verification to debug, validate and optimize your designs using high speed protocol standards.

Refine the List

remove all refinements

By Type of Content

By Product Category

1-22 of 22

Sort:
USB 3.0 Protocol Testing with Active Error Insertion Application Note
Speed up design and verification of USB designs using the U4612A Jammer

Application Note 2012-03-19

PDF PDF 3.51 MB
J8120A VPT501 Vehicle Protocol Tester Series 500 Testing for Timing Problems in - Application Note
J8120A VPT501 Vehicle Protocol Tester Series 500 Testing for Timing Problems in

Application Note 2008-02-28

Error-injection in J8115A LIN Tester - Application Note
This application note outlines the use cases for the error injection capabilities of the LIN Tester in order to verify a correct node implementation.

Application Note 2007-10-31

PDF PDF 1.41 MB
HDMI Sink and Source Compliance Test and Characterization - Application Note
In this product note examples are given for advanced, automated HDMI compliance tests and characterization based on a high bandwidth oscilloscope, a TMDS Signal Generator and the Test Automation Software Platform.

Application Note 2006-10-27

The tools you need to speed SAN development - Application Note
The versatile Keysight 1735A 1/2/4-Gbps multi-application protocol analyzer and traffic generator helps you accelerate the development of Fibre Channel equipment and speed SAN deployment.

Application Note 2006-04-03

PDF PDF 380 KB
Deploying a SAN Extension Network - Application Note
New software applications, e-business technologies and overnment regulations for data retention have significantly ncreased the rate at which rganizations create and store information.

Application Note 2006-01-19

PDF PDF 310 KB
Storage Extension Test Challenges - Application Note
This white paper discusses the limitations of the traditional test methodology, and why a new way of testing these devices is required.

Application Note 2006-01-19

PDF PDF 159 KB
Deploying a SAN Extension Network - Application Note
This Application note will provide an overview on the storage extension technologies that are available, as well as some of the test and deployment considerations.

Application Note 2006-01-19

Emerging Test Solutions - Application Note
Multi-function test platforms combine protocol analysis and traffic generation capabilities. These emerging test platforms address the test needs of equipment manufactures and storage solution providers, at the same time reducing the cost of test.

Application Note 2006-01-19

PDF PDF 58 KB
Speeding and Easing Validation Testing with PCI Verification Tools - Application Note
With the help of powerful PCI cards and analyzers, such as the E2925 and E2926 PCI Series of Computer Verification Tools

Application Note 2002-05-13

PCI Performance Measurements: Concepts and Practical Application - Application Note
It identifies the key metrics for measuring overall PCI and device performance and illustrates how to perform these measurements.

Application Note 2002-05-13

The Quest For a New Generation Analyzer - Application Note
Compatibility testing and the integration into a tightly coupled system of several Compact PCI cards within one backplane.

Application Note 2002-05-13

Meeting the Challenge of Computer System Validation - Application Note
This white paper shows the approach of using exerciser test cards to accomplish this objective.

Application Note 2002-05-13

Application Note 1382-4: I/O System and Chip Validation in PCI and PCI-X Systems (AN 1382-4)
Validation of computer systems and subsystems is becoming increasingly complex as input/output (I/O) systems and peripherals become more intelligent. The role of data-transfer is being delegated to the I/O systems instead of the CPU, causing data traffic to move in several directions...

Application Note 2001-12-20

Application Note4: Read and write register values of your device before a driver is available
The Keysight PCI/PCI-X Exerciser, a combination of testcard and software, simplifies the task of reading values from (peek) and writing values into (poke) registers or memory before a driver is available. Aims of this Application Note To show how to access registers of a device before a...

Application Note 2001-10-05

PDF PDF 363 KB
Application Note2: Verify if a device can stand all kinds of protocol variations
Validating servers and workstations that contain various I/O systems, various peripherals and high and low-speed devices, has become a sophisticated task. If you are a validation engineer, you have to ensure that server products can stand all possible protocol variations; that corner cases...

Application Note 2001-10-04

PDF PDF 556 KB
Application Note5: Monitor how your device acts on the PCI/PCI-X bus
Monitoring traffic on the PCI/PCI-X bus is done easily, but if you are designing PCI/PCI-x devices, you need to monitor the traffic relating to a particular device. This application allows you to debug your system quickly and effectively. The Keysight PCI/PCI-X Analyzer, a combination of...

Application Note 2001-10-04

PDF PDF 406 KB
Application Note3: Analyze how efficiently a device uses PCI/PCI-X resources
The Keysight PCI/PCI-X Performance Optimizer, a combination of testcard and software, provides help regarding performance analysis of extensive systems or signle devices. If you perform benchmark tests, The Keysight PCI/PCI-X Performance Optimizer helps you quickly evaluate the performance of...

Application Note 2001-10-04

PDF PDF 469 KB
Application Note1: Check for PCI and PCI-X protocol rule violation
The Keysight Protocol Observer, in combination with the Keysight Analyzer, simplifies the task of detecting protocol rule violations; this is not easy ...

Application Note 2001-09-28

PDF PDF 412 KB
Digital Hardware Debug and System Integration: Improving Hardware & Software Debug of Digital...
Case study presenting techniques to help improve efficiency in digital debug, integration and verification. Example given has PPC860 target, PCI bus timing and EDA tool integration.

Application Note 2001-04-09

PCI Timing Check using the Keysight E2920 PCI Series Exerciser/Analyzer - Application Note
Until now, verifying that timing in 33 MHz 64-bit PCI designs met the setup and hold specification, required either very tedious measurements of all signals with a digital...

Application Note 2000-07-01

PDF PDF 112 KB
Complete BER and Protocol Testing on an ISDN Primary Rate Interface (AN 368) - Application Note
This Application Note is for information only. Keysight no longer sells or supports these products.

Application Note 1988-11-01

PDF PDF 738 KB