Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Protocol Analyzer and Exerciser

As your design includes multi gigabit serial interconnect standards, Keysight protocol analyzer and exerciser products are the most effective solution to debug, validate and optimize semiconductors, software and system that use serial protocol standards for computer, storage, display, mobile and embedded systems.

Keysight’s protocol test solutions for each technology typically consists of both protocol analyzer application as well as a stimulus solution, such as an exerciser or traffic generator. Keysight’s protocol test solutions combine multi-protocol analysis, traffic generation, performance and conformance verification to debug, validate and optimize your designs using high speed protocol standards.

Refine the List

remove all refinements

By Type of Content

By Product Category

1-7 of 7

Sort:
AXIe based Logic Analysis and Protocol Test Modules Installation Guide
This guide provides detailed information for setting up the Keysight AXIe based logic analysis and protocol test modules in the Keysight AXIe chassis. The guide also provides instructions on how to establish connectivity among the components of a typical setup.

Installation Manual 2016-08-30

PDF PDF 3.28 MB
U4431A MIPI M-PHY Protocol Analyzer - Data Sheet
The U4431A MIPI M-PHY Protocol Analyzer provides broad and deep insight into mobile computing designs. Integrate up to 5 modules (M-PHY, D-PHY, PCI, DDR, high-speed logic, and HDMI) in one module.

Data Sheet 2016-08-24

U4431A-613 M-PHY Command Line Packet Generator User Guide
This guide describes how to use the Keysight Command Line Packet Generator tool for stimulus generation on an M-PHY link and for capturing bidirectional M-PHY data. This tool is a licensed software option for use with the Keysight U4431A MIPI M-PHY Protocol Analyzer module.

User Manual 2015-05-22

PDF PDF 1 MB
U4431A MIPI M-PHY Protocol Analyzer User Guide
This guide describes how to use the U4431A module for capture and analysis, once the hardware and software components of the module are installed.

User Manual 2015-05-18

PDF PDF 1.71 MB
U4431A MIPI M-PHY Protocol Analyzer and Exerciser Hardware and Probing Guide
This guide describes the acquisition probing options available for use with the U4431A module. It describes how to make probing connections from the device under test (DUT) to the U4431A module for various probing situations.

Reference Guide 2015-05-15

PDF PDF 1.24 MB
Keysight AXIe Based Logic Analysis and Protocol Test Modules Quick Start Guide
This guide describes the broad steps for a basic setup of a Keysight AXIe based instrument module in the Keysight AXIe chassis to help you verify the basic power on operation of the module(s) and chassis and establish hardware connectivity with the host computer.

Quick Start Guide 2014-08-19

PDF PDF 902 KB
U4431A Protocol Analyzer for MIPI™ M-PHY Interfaces - Flyer
The U4431A MIPI M-PHY Protocol Analyzer provides broad and deep insight into mobile computing designs. Integrate up to 5 modules (M-PHY, D-PHY, PCI, DDR, high-speed logic, and HDMI) in one module.

Brochure 2013-08-08

PDF PDF 528 KB