Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Protocol Analyzer and Exerciser

As your design includes multi gigabit serial interconnect standards, Keysight protocol analyzer and exerciser products are the most effective solution to debug, validate and optimize semiconductors, software and system that use serial protocol standards for computer, storage, display, mobile and embedded systems.

Keysight’s protocol test solutions for each technology typically consists of both protocol analyzer application as well as a stimulus solution, such as an exerciser or traffic generator. Keysight’s protocol test solutions combine multi-protocol analysis, traffic generation, performance and conformance verification to debug, validate and optimize your designs using high speed protocol standards.

1-17 of 17

Sort:
Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

Demo 2017-08-17

U4301 PCIe Gen3 Analyzer User Guide
Describes how to configure, tune and use the U4301A/B PCIe Gen3 Analyzer module to capture and decode PCIe 3.0 data.

User Manual 2017-04-24

PDF PDF 7.96 MB
AXIe based Logic Analysis and Protocol Test Modules Installation Guide
This guide provides detailed information for setting up the Keysight AXIe based logic analysis and protocol test modules in the Keysight AXIe chassis. The guide also provides instructions on how to establish connectivity among the components of a typical setup.

Installation Manual 2016-08-30

PDF PDF 3.28 MB
E2960B Series for PCI Express 2.0 - Data Sheet
The Protocol Test Series encompasses the industry's most complete and integrated x1 through x16 protocol analyzer and LTSSM (Link Training and Status State Machine) exerciser for superior midbus and solid slot probing. This data sheet supports Windows 7.

Data Sheet 2016-05-06

U4301B PCI Express® 3.0 Analyzer Module - Data Sheet
Keysight Technologies’ high speed U4301B PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCI Express® applications from Gen1 through Gen3.

Data Sheet 2016-02-04

PDF PDF 1.53 MB
PCI Express Gen3 Hardware and Probing Guide
This guide describes the probing options available for PCI Express Gen3 devices and how to make connections from the device under test (DUT) to the Keysight PCIe Gen3 protocol analyzer and exerciser.

User Manual 2015-12-15

PDF PDF 3.80 MB
U.2 (SFF-8639) Interposer for PCIe Gen3 Quick Start Guide
U.2 (SFF-8639) Interposer for PCIe Gen3 Quick Start Guide

Quick Start Guide 2015-10-13

PDF PDF 685 KB
Keysight Protocol Exerciser for PCI Express User's Guide
Describes how to use the Keysight Protocol Exerciser for PCI Express for Gen3 PCIe devices.

User Manual 2015-09-09

PDF PDF 13.19 MB
Keysight SPT PCIE Exerciser Gen3 Installation Guide
Helps you plan the hardware setup and software installation for the U4305A/U4305B exerciser card.

Installation Manual 2015-09-08

PDF PDF 982 KB
PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

Brochure 2015-08-17

PDF PDF 4.78 MB
U4305B Protocol Exerciser for PCI Express® 3.0 - Data Sheet
The Keysight U4305B Exerciser can be configured to provide sub-protocol layer test and debug for legacy and next generation PCIe devices.

Data Sheet 2015-05-12

PDF PDF 1.92 MB
Keysight Protocol Exerciser for PCI Express Hardware Guide
Provides information on the U4305A / U4305B exerciser card used for testing PCIe devices.

User Manual 2015-02-24

PDF PDF 1.45 MB
Keysight AXIe Based Logic Analysis and Protocol Test Modules Quick Start Guide
This guide describes the broad steps for a basic setup of a Keysight AXIe based instrument module in the Keysight AXIe chassis to help you verify the basic power on operation of the module(s) and chassis and establish hardware connectivity with the host computer.

Quick Start Guide 2014-08-19

PDF PDF 902 KB
U4328A M.2 (M-key) Interposer Quick Start Guide
This guide describes the steps for completing the U4328A M.2 (M-Key) interposer assembly.

Quick Start Guide 2014-07-15

PDF PDF 11.92 MB
U4301A PCI Express® 3.0 Analyzer Module - Data Sheet
Keysight's U4301A PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCIe applications from Gen1 - Gen3 and speeds from 2.5 GT/s (Gen1) - PCI 8 GT/s (Gen3), link widths X1-X16.

Data Sheet 2013-09-04

PCIe 3.0 Protocol Test Card Demo Video
This short video walks through a PTC demo for PCIe 3.0 compliance testing.

Demo 2012-03-15

N5425A/N5426A InfiniiMax II ZIF Tip Soldering Demo
1-minute step-by-step soldering guide

Demo 2009-03-25

WMF WMF 2.85 MB