Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Bit Error Ratio Test (BERT) Solution

Make the next leap forward with Keysight BERTs

Keysight offers the broadest choice of BERTs - covering affordable manufacturing test and high-performance characterization and compliance testing up to 32 Gb/s. NRZ and PAM4 coding scheme for 400G solution, Keysight's new flagship M8040A BERT solution capable of delivering a fully integrated 64Gbaud BER test. Combine with AWGs and M8070A BER system solution software. A revolutionary way for a BERT to perform device under test, with reliable and repeatable test results.

Keysight's Bit Error Ratio Test solutions allow the most accurate and efficient design verification, characterization, compliance and manufacturing test of high-speed communication ports for today's ASICs, components, modules and line-cards in the semiconductor, computer, storage and communication industry.

Keysight offers the broadest portfolio with four BERT families that address a variety of speed classes, usability concepts, and flexibility as well as application specific stimulus and analysis tools. All BERTs provide cost-effective and efficient in-depth insight into critical measurement tasks for today's and next generation devices with gigabit interfaces.

BERTs are used to test and characterize many high-speed digital interfaces:

QPI, FB-DIMM, PCI Express®, SATA,/SAS USB, Thunderbolt, DisplayPort, HDMI, MHL, MIPI, UHS-II, Fibre Channel, XAUI/10Gb Ethernet, CAUI/100GbE, CEI and other backplanes, XFI/XFP/SFP+/CFP modules, OTN, and PON-OLTs, Serdes, DAC, ADC, etc.

 

Device
under test

Bit rate Application
examples
Typical
requirements
Recommended
Keysight BERT/AWG
For R&D
Characterization, Compliance
For Manufacturing

High-speed serial
receiver in computer buses and backplanes

<16G QPI, PCI Express, SATA,
SAS, USB3, TBT, DP, SD,
UHS II, MIPI D-PHY/ M-PHY,
HDMI
 
data rates < 16 Gb/s,
calibrated jitter, SSC, ISI and S.I.,
clock recovery, pattern sequencing
J-BERT M8020A, M8030A* n/a
<10G MIPI D-PHY/ C-PHY
HDMI, MHL
data rates < 10G, no loopback,
3-wire or multi-level
M8190A, M8195A n/a

Backplanes, Cables,
SERDES, AOC,
Repeaters

>10G -28G 10Gbase-KR4/-CR4,
CEI, IB, TBT
CAUI, CAUI 2/4
10Gbase-KR
data rates > 10 Gb/s, de-emphasis,
x-talk, PRBS
J-BERT M8020A, M8062A, N4877A n/a
<58G CEI-56G/112G,
400GbE
PAM-4, NRZ, PRBS M8040A n/a
Optical transceivers
and sub-components:
0.6 to 58Gb/s
<58G 400GbE, 64G FC PAM-4, NRZ, PRBS M8040A  
<28G 40G/100GbE,
32G FC,
CFP2/4
data rates > 16Gb/s
clean signals,
PRBS
J-BERT M8020A+M8062A N4960A
10G 10G/40GbE, PON,
OTN,
8G/16G FC,
QSFP, SFP+, QFP

data rates 3 to 15Gb/s,
PRBS optical stress & sensitivity,
framed bursts

J-BERT M8020A, M8030A* N4962A

*for multi-lane
** up to 4 lanes

Download the Lightwave Catalog

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

1-25 of 378

Sort:
Electrical and Optical Clock Data Recovery Solutions - Data Sheet
Wide bandwidth instrumentation-grade clock data recovery for physical layer characterization and validation

Data Sheet 2018-09-04

PDF PDF 3.60 MB
M8091BSPA IEEE 802 3bs Pre-Compliance Receiver Test Application - Data Sheet
The M8091BSPA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of 200GAUI-4 and 400GAUI-8 PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

Data Sheet 2018-08-31

PDF PDF 1.30 MB
Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D DCA-X performs precision measurements on high-speed digital designs from 50Mb/s to more than 80 Gb/s on up to 16 channels simultaneously.

Data Sheet 2018-08-21

Error Analysis of PAM4 Signals - Application Brief
Increasing demands for a connected world with instant data access continues to drive Ethernet, 64G fiber channel, CEI-56G and other next generation data center networking links.

Application Note 2018-08-17

PDF PDF 1.68 MB
M8030A Multi-Channel BERT - Data Sheet
The M8030A multi-channel BERT supports multi-channel applications like PCIe, PON, XAUI and GAUI multi-lane test, the 14-slot mainframe extends the capabilities of the widely used J-BERT M8020A.

Data Sheet 2018-08-13

N4917BSCA 400G Optical Receiver Stress Test Solution - Data Sheet
The N4917BSCA Optical Receiver Test solution is an application software controlling the complete hardware required to do standard compliant stress signal calibration and automated JTOL and SRS tests.

Data Sheet 2018-08-09

PDF PDF 2.45 MB
M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

Data Sheet 2018-08-08

M8000 Series of BER Test Solutions - Programming Guide
This guide provides detailed information on (remote) programming the Keysight M8070A, including SCPI Command Language & Reference, including Programming Basics & Examples.

Programming and Syntax Guide 2018-08-01

PDF PDF 11.03 MB
M8000 Series of BER Test Solutions - User Guide
This document describes M8070A system software to control M8020A/M8030A/M8040A, the various supported modules, GUI usage and how to perform measurements.

User Manual 2018-08-01

PDF PDF 22.42 MB
N4917BACA Optical Receiver Stress Test Solution 100 Gb/s Ethernet - Data Sheet
The N4917B optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and SR4 test specifications as well as with the following 100G Multi Source Agreements: CLR4, CWDM4, 4WDM.

Data Sheet 2018-07-09

PDF PDF 1.54 MB
N107X-Series Clock Recovery DCA-Ms User’s Guide
In this book, you’ll learn how to setup the clock recovery DCA-M modules including examples of external cabling.

User Manual 2018-06-01

PDF PDF 8.09 MB
N4917BACA 100G Optical Receiver Test Application User Guide
This document provides an introduction, installation steps, underlying concepts, and usage information for the Keysight N4917BACA 100G Optical Receiver Test Application.

User Manual 2018-06-01

PDF PDF 5.18 MB
M8000 Series Plugins for M8070A System Software - Getting Started Guide
This document describes how to install, uninstall, update and launch the plug-ins through the M8070A system software.

Quick Start Guide 2018-06-01

PDF PDF 1.41 MB
M8085A MIPI C-PHY Receiver Test Software User Guide
Edition 3.1, May 2018 - Keysight M8085A MIPI C-PHY Receiver Test Software User Guide

User Manual 2018-05-01

M8085A MIPI D-PHY Editor User Guide
Edition 6.1, May 2018 - Keysight M8085A MIPI D-PHY Editor User Guide

User Manual 2018-05-01

PDF PDF 3.32 MB
Keysight N4917B Optical Receiver Stress Test - User Guide
The N4917B Optical Receiver Stress Test User Guide describes the system requirements, underlying concepts, and procedures for using the N4917B test solution for optical stressed eye.

User Manual 2018-05-01

PDF PDF 4.88 MB
M8085A MIPI D-PHY Receiver Test Software User Guide
Edition 3.1, May 2018 - Keysight M8085A MIPI D-PHY Receiver Test Software User Guide

User Manual 2018-05-01

PDF PDF 5.47 MB
M8085A MIPI C-PHY Editor User Guide
Edition 6.1, May 2018 - Keysight MIPI C-PHY User Guide

User Manual 2018-05-01

PDF PDF 3.39 MB
N1090A, N1092A/B/C/D/E and N1094A/B DCA-M Optical and Electrical Sampling Oscilloscopes - Data Sheet
The Keysight N1090A, N1092A/B/D and N1094A/B/D optical sampling oscilloscopes provide high accuracy, low-cost solutions for optical waveform analysis as explained in this technical overview.

Data Sheet 2018-04-20

86100D DCA Wide-Bandwidth Oscilloscope Family - Configuration Guide
See how to configure your Keysight sampling oscilloscope with additional options to speed your testing.

Configuration Guide 2018-04-19

PDF PDF 2.15 MB
Simulation of Jittering Synchronization Signals for Video Interfaces - Technical Overview V2.0
This product note describes how R&D engineers in the communication industry use Keysight Technologies pulse generators for development of video interfaces for projection units.

Technical Overview 2018-03-02

PDF PDF 3.80 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Data Sheet 2018-02-28

PDF PDF 6.23 MB
N4880A Reference Clock Multiplier - Data Sheet
This data sheet details how this reference clock multiplier can characterize receivers, lock the stressed pattern generator to the reference clock, and use multiple clock rates.

Data Sheet 2018-02-13

PDF PDF 2.35 MB
N5990A MIPI M-PHY Receiver Test User Guide
Edition 2.0, February 2018

User Manual 2018-02-01

PDF PDF 7.11 MB
N5990A Type-C Multi-Standard Solution User Guide
Edition 1.0, April 2018

User Manual 2018-02-01

PDF PDF 2.22 MB

1 2 3 4 5 6 7 8 9 10 ... Next