Bit Error Ratio Test (BERT) Solution
Make the next leap forward with Keysight BERTs
Keysight offers the broadest choice of BERTs - covering affordable manufacturing test and high-performance characterization and compliance testing up to 32 Gb/s. NRZ and PAM4 coding scheme for 400G solution, Keysight's new flagship M8040A BERT solution capable of delivering a fully integrated 64Gbaud BER test. Combine with AWGs and M8070A BER system solution software. A revolutionary way for a BERT to perform device under test, with reliable and repeatable test results.
Keysight's Bit Error Ratio Test solutions allow the most accurate and efficient design verification, characterization, compliance and manufacturing test of high-speed communication ports for today's ASICs, components, modules and line-cards in the semiconductor, computer, storage and communication industry.
Keysight offers the broadest portfolio with four BERT families that address a variety of speed classes, usability concepts, and flexibility as well as application specific stimulus and analysis tools. All BERTs provide cost-effective and efficient in-depth insight into critical measurement tasks for today's and next generation devices with gigabit interfaces.
BERTs are used to test and characterize many high-speed digital interfaces:
QPI, FB-DIMM, PCI Express®, SATA,/SAS USB, Thunderbolt, DisplayPort, HDMI, MHL, MIPI, UHS-II, Fibre Channel, XAUI/10Gb Ethernet, CAUI/100GbE, CEI and other backplanes, XFI/XFP/SFP+/CFP modules, OTN, and PON-OLTs, Serdes, DAC, ADC, DDR, 100/200/400G b Ethernet, etc.
Device |
Bit rate |
Application examples |
Typical requirements |
Recommended Keysight BERT/AWG |
|
---|---|---|---|---|---|
For R&D Characterization, Compliance |
For Manufacturing | ||||
High-speed serial |
<32G |
QPI, PCI Express, SATA, SAS, USB3.x, TBT, DP, SD UHS II, MIPI D-PHY/ M-PHY, HDMI, DDR5 |
data rates < 16 Gb/s, calibrated jitter, SSC, ISI and S.I., clock recovery, pattern sequencing |
J-BERT M8020A, M8030A*, M8040A for > 20 Gb/s |
n/a |
<10G |
MIPI D-PHY/ C-PHY HDMI, MHL |
data rates < 10G, no loopback, 3-wire or multi-level |
M8190A, M8195A | n/a | |
Backplanes, Cables, |
>10G -28G |
10Gbase-KR4/-CR4, CEI, IB, TBT CAUI, CAUI 2/4 10Gbase-KR |
data rates > 10 Gb/s, de-emphasis, x-talk, PRBS |
J-BERT M8020A, M8062A, N4877A | n/a |
<58G |
CEI-56G/112G, 400GbE |
PAM-4, NRZ, PRBS | M8040A | n/a | |
Optical transceivers and sub-components: 0.6 to 58Gb/s |
<58G | 400GbE, 64G FC | PAM-4, NRZ, PRBS | M8040A | |
<28G | 40G/100GbE, 32G FC, CFP2/4 |
data rates > 16Gb/s clean signals, PRBS |
J-BERT M8020A+M8062A | N4960A | |
10G |
10G/40GbE, PON, OTN, 8G/16G FC, QSFP, SFP+, QFP |
data rates 3 to 15Gb/s, |
J-BERT M8020A, M8030A* | N4962A |
*for multi-lane
** up to 4 lanes
Download the Lightwave Catalog
Keysight RF and Digital Learning Center - A commitment to learning with industry experts
Affiner la liste
Par type de contenu
- Spécifications (65)
- Manuels (134)
- Notes d’application (74)
- Dépliants et révisions compétitives (31)
- Guide de sélection & de configuration (4)
- Démos (26)
- Articles et études de cas (4)
- Catalogues (2)
- Communiqués de presse (26)
Par catégorie de produit
- M8000 Series (82)
- Serial BERTs (92)
- Accessories and supplementary products for BERTs and Pulse Pattern Generators (9)
- Accurate PCI Express® Receiver Characterization (21)
- Applications for BERTs and Pulse Pattern Generators (31)
- IEEE 802.3 Backplane Receiver Test Solutions (6)
- M80885RCA DDR5 Receiver Conformance and Characterization Test Application (3)
- M8091BSPA IEEE 802.3bs Receiver Test Pre-Compliance Application (3)
- M809256PA OIF-CEI CEI-56G Receiver Test Application (3)
- N4917B Optical Receiver Stress Test (6)
- N4917BACA Optical Receiver Stress Test (7)
- N4917BSCA Optical Receiver Stress Test (6)
1-25 sur 366
Secret Specs, LPDDR5 and Interposers - EEs Talk Tech #26
Secret Specs, LPDDR5 and Interposers - EEs Talk Tech #26
Démonstration de base 2019-02-18 |
|
DDR5 Rx Testing is a Whole New Ballgame - #28
DDR5 Rx Testing is a Whole New Ballgame - #28
Démonstration de base 2019-02-18 |
|
DDR5 and 3D Silicon - EEs Talk Tech #25
DDR5 and 3D Silicon - EEs Talk Tech #25
Démonstration de base 2019-02-18 |
|
USB 2.0 Compliance Testing with Infiniium Oscilloscopes - Application Note
This Application Note discusses the solution for the USB 2.0 test suite. The Keysight solution is the only one-box solution that uses the official USB-IF scripts for precompliance ans compliance testing.
Notes d’application 2019-01-29 |
![]() |
M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.
Fiche signalétique 2019-01-24 |
![]() |
N4917BACA Optical Receiver Stress Test Solution 100 Gb/s Ethernet - Data Sheet
The N4917B optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and SR4 test specifications as well as with the following 100G Multi Source Agreements: CLR4, CWDM4, 4WDM.
Fiche signalétique 2019-01-24 |
![]() |
N4917BACA 100G Optical Receiver Test Application User Guide
This document provides an introduction, installation steps, underlying concepts, and usage information for the Keysight N4917BACA 100G Optical Receiver Test Application.
Manuel de l'utilisateur 2019-01-01 |
![]() |
M8000 Series of BER Test Solutions - Programming Guide (Part No. M8000-91B09)
This guide provides detailed information on (remote) programming the Keysight M8070B, including SCPI Command Language & Reference, including Programming Basics & Examples.
Guide de programmation et de syntaxe 2018-12-17 |
![]() |
M8000 Series Error Distribution Analysis Package - User Guide
This document provides information on how to install the Error Distribution Analysis Package in M8070B System Software and describes the various features provided by the plugin.
Manuel de l'utilisateur 2018-12-17 |
![]() |
M8000 Series Plugins for M8070B System Software - Getting Started Guide
This document describes how to install, uninstall, update and launch the
plug-ins through the M8070B system software.
Guide de démarrage rapide 2018-12-17 |
![]() |
M8000 Series of BER Test Solutions - User Guide (Part No. M8000-91B08)
This document describes M8070B system software to control M8020A/M8030A/M8040A, the various supported modules, GUI usage and how to perform measurements.
Manuel de l'utilisateur 2018-12-17 |
![]() |
M8000 Series Advanced Measurement Package - User Guide
This document provides information on how to install the Advanced Measurement Package in M8070B System Software and describes the various features provided by the plugin.
Manuel de l'utilisateur 2018-12-17 |
![]() |
M8000 Series of BER Test Solutions - Installation Guide
This guide provides detailed information for installing Keysight M8000 modules, including the Keysight M9536A AXIe Embedded Controller, in the Keysight M9505A AXIe chassis.
Manuel d’installation 2018-12-17 |
![]() |
HDMI 2.1 Compliance Test Solution - Generic Flyer
This solution flyer provides an overview of Keysight HDMI 2.1 test solutions covering source, cable, connector, sink and eARC physical layer tests.
Comparaison compétitive 2018-12-01 |
![]() |
Forward Error Correction Solutions - ABCs of Bit Error Rate Testers - White Paper
High data rates, smaller signals, and compressed channels create encoding errors due to unreliable or noisy communication channels. Learn how to combat these errors with Forward Error Correction (FEC) solutions.
Notes d’application 2018-10-30 |
![]() |
N5990A eARC Procedure Descriptions User Guide
Edition 1.0, October 2018
Manuel de l'utilisateur 2018-10-01 |
![]() |
86100D DCA-X Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D provides high performance with low intrinsic jitter while supporting Keysight's latest sampling scope plug-in modules along with many of the older legacy plug-in modules
Fiche signalétique 2018-09-25 |
|
N4917BSCA 400G Optical Receiver Stress Test Solution - Data Sheet
The N4917BSCA Optical Receiver Test solution is an application software controlling the complete hardware required to do standard compliant stress signal calibration and automated JTOL and SRS tests.
Fiche signalétique 2018-09-25 |
![]() |
Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.
Notes d’application 2018-09-17 |
![]() |
M809256PA OIF CEI CEI-56G Pre-Compliance Receiver Test Application - Data Sheet
The M809256PA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-6G-VSR PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.
Fiche signalétique 2018-09-04 |
![]() |
Electrical and Optical Clock Data Recovery Solutions - Data Sheet
Wide bandwidth instrumentation-grade clock data recovery for physical layer characterization and validation
Fiche signalétique 2018-09-04 |
![]() |
N4917BSCA 400G Optical Receiver Test Application User Guide
This document provides an introduction, installation steps, underlying concepts, and usage information for the Keysight N4917BSCA 400G
Optical Receiver Test Application.
Manuel de l'utilisateur 2018-09-01 |
![]() |
M8091BSPA IEEE 802 3bs Pre-Compliance Receiver Test Application - Data Sheet
The M8091BSPA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of 200GAUI-4 and 400GAUI-8 PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.
Fiche signalétique 2018-08-31 |
![]() |
Error Analysis of PAM4 Signals - Application Brief
Increasing demands for a connected world with instant data access continues to drive Ethernet, 64G fiber channel, CEI-56G and other next generation data center networking links.
Notes d’application 2018-08-17 |
![]() |
M8030A Multi-Channel BERT - Data Sheet
The M8030A multi-channel BERT supports multi-channel applications like PCIe, PON, XAUI and GAUI multi-lane test, the 14-slot mainframe extends the capabilities of the widely used J-BERT M8020A.
Fiche signalétique 2018-08-13 |