Sprechen Sie mit einem Experten
Bit Error Ratio Test (BERT) Solution
Make the next leap forward with Keysight BERTs
Keysight offers the broadest choice of BERTs - covering affordable manufacturing test and high-performance characterization and compliance testing up to 32 Gb/s. NRZ and PAM4 coding scheme for 400G solution, Keysight's new flagship M8040A BERT solution capable of delivering a fully integrated 64Gbaud BER test. Combine with AWGs and M8070A BER system solution software. A revolutionary way for a BERT to perform device under test, with reliable and repeatable test results.
Keysight's Bit Error Ratio Test solutions allow the most accurate and efficient design verification, characterization, compliance and manufacturing test of high-speed communication ports for today's ASICs, components, modules and line-cards in the semiconductor, computer, storage and communication industry.
Keysight offers the broadest portfolio with four BERT families that address a variety of speed classes, usability concepts, and flexibility as well as application specific stimulus and analysis tools. All BERTs provide cost-effective and efficient in-depth insight into critical measurement tasks for today's and next generation devices with gigabit interfaces.
BERTs are used to test and characterize many high-speed digital interfaces:
QPI, FB-DIMM, PCI Express®, SATA,/SAS USB, Thunderbolt, DisplayPort, HDMI, MHL, MIPI, UHS-II, Fibre Channel, XAUI/10Gb Ethernet, CAUI/100GbE, CEI and other backplanes, XFI/XFP/SFP+/CFP modules, OTN, and PON-OLTs, Serdes, DAC, ADC, etc.
Device |
Bit rate |
Application examples |
Typical requirements |
Recommended Keysight BERT/AWG |
|
---|---|---|---|---|---|
For R&D Characterization, Compliance |
For Manufacturing | ||||
High-speed serial |
<16G |
QPI, PCI Express, SATA, SAS, USB3, TBT, DP, SD, UHS II, MIPI D-PHY/ M-PHY, HDMI |
data rates < 16 Gb/s, calibrated jitter, SSC, ISI and S.I., clock recovery, pattern sequencing |
J-BERT M8020A, M8030A* | n/a |
<10G |
MIPI D-PHY/ C-PHY HDMI, MHL |
data rates < 10G, no loopback, 3-wire or multi-level |
M8190A, M8195A | n/a | |
Backplanes, Cables, |
>10G -28G |
10Gbase-KR4/-CR4, CEI, IB, TBT CAUI, CAUI 2/4 10Gbase-KR |
data rates > 10 Gb/s, de-emphasis, x-talk, PRBS |
J-BERT M8020A, M8062A, N4877A | n/a |
<58G |
CEI-56G/112G, 400GbE |
PAM-4, NRZ, PRBS | M8040A | n/a | |
Optical transceivers and sub-components: 0.6 to 58Gb/s |
<58G | 400GbE, 64G FC | PAM-4, NRZ, PRBS | M8040A | |
<28G |
40G/100GbE, 32G FC, CFP2/4 |
data rates > 16Gb/s clean signals, PRBS |
J-BERT M8020A+M8062A | N4960A | |
10G |
10G/40GbE, PON, OTN, 8G/16G FC, QSFP, SFP+, QFP |
data rates 3 to 15Gb/s, |
J-BERT M8020A, M8030A* | N4962A |
*for multi-lane
** up to 4 lanes
Download the Lightwave Catalog
Keysight RF and Digital Learning Center - A commitment to learning with industry experts
-
M8000 Series
M8000 Series
- Highly integrated BERT
- Scalable and expandable
- Accurate and reliable results
-
Serial BERTs
Serial BERTs
- Parametric test capabilities
- Widest range of products in the industry
- Operating at up to 40 Gb/s
- Excellent signal integrity
-
Accessories and supplementary products for BERTs and Pulse Pattern Generators
Accessories and supplementary products for BERTs and Pulse Pattern Generators
- Extensive range of accessories and supplementary products
- For use with ParBERT, Serial BERTs and Pulse Pattern Generators
- Attenuators, cable kits, multiplexers and ISI channels amongst others
-
Applications for BERTs and Pulse Pattern Generators
Applications for BERTs and Pulse Pattern Generators
- High-speed digital computing and backplane test
- Optical transceiver test solutions
- Solutions for R&D and manufacturing
- Test Automation software for compliance and characterization
- PCIe, USB, DisplayPort, MIPI etc
-
Electrical and Optical Clock Data Recovery Solutions
Electrical and Optical Clock Data Recovery Solutions
- Data rate range from 50 Mb/s to 32 Gb/s
- Wide bandwidth instrumentation-grade
- Clock data recovery and demultiplexer 1:2
- Optical pick-off for single mode and multimode
-
N4917B Optical Receiver Stress Test Solution
N4917B Optical Receiver Stress Test Solution
- 100GBASE-LR4, ER4 and SR4 test solution
- Standard conformant optical stressed eye calibration
- Automated turn-key solution
-
N4917BSCA Optical Receiver Stress Test
N4917BSCA Optical Receiver Stress Test
- Optical receiver stress test solution
- Adjustable stress mix for user-defined calibration
- One vendor turn-key solution automates all required instruments in the solution
Bit Error Ratio Test (BERT) Solutions [Discontinued]
Product information and resources for discontinued bit error ratio testers and accessories.