Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Planar-Doped Barrier Detectors

Keysight detectors offer very flat frequency response versus frequency and temperature and exhibit excellent square law response with very low junction capacitance. Planar Doped Barrier Diode Detectors are available only from Keysight.

Compare All Planar-Doped Barrier Detectors (6)

Find a Detector

1-8 of 8

Sort:
8471E Coaxial RF Microwave Detector - Data Sheet
This data sheet provides specifications for 8471E Coaxial RF Microwave Detectors

Data Sheet 2017-12-02

8474B/C/E Planar-Doped Barrier Diode Detectors 0.01 to 50 GHz - Data Sheet
This data sheet describes Keysight 8474B/C/E series planar-doped barrier diode detectors. It includes product features, description, charts on performance characteristics, technical specifications, mechanical drawings and information, and environmental specifications. mechanical drawings and information, and environmental specifications.

Data Sheet 2017-12-02

RF & Microwave Test Accessories 75-Ohm Test Accessories
This 2-page document describes Keysight's product offering for 75-ohm applications.

Brochure 2017-12-01

PDF PDF 478 KB
8473D Planar-Doped Barrier Detector Data Sheet

Data Sheet 2015-04-30

PDF PDF 242 KB
Keysight RF & Microwave Planar Doped Barrier Diode Detectors
This two-page quick fact sheet highlights the key features and specifications for Keysight’s RF & Microwave Planar Doped Barrier Diode Detectors.

Promotional Materials 2012-06-19

PDF PDF 475 KB
Microwave Test Accessories 40/50/67 GHz

Brochure 2011-06-01

PDF PDF 220 KB
Data Sheet, 8471D Coaxial RF Microwave Detectors
Provides information on features & description, and specifications for the 8471D coaxial RF microwave detectors.

Data Sheet 2010-01-12

PDF PDF 90 KB
Detector Overview
This is a brief review of key specifications for Keysight broadband detectors.

Technical Overview 2000-12-07

PDF PDF 501 KB