Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Planar-Doped Barrier Detectors

Keysight detectors offer very flat frequency response versus frequency and temperature and exhibit excellent square law response with very low junction capacitance. Planar Doped Barrier Diode Detectors are available only from Keysight.

Compare All Planar-Doped Barrier Detectors (6)

Find a Detector

  • 8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz 8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz (1) 

    8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz

    The Keysight 8471D is a low-cost, planar-doped barrier detector offering excellent performance to 2 GHz.

  • 8471E Planar-Doped Barrier Diode Detector, 0.01-12 GHz 8471E Planar-Doped Barrier Diode Detector, 0.01-12 GHz (1) 

    8471E Planar-Doped Barrier Diode Detector, 0.01-12 GHz

    The Keysight 8471E is a low-cost, planar-doped barrier detector offering excellent performance from 10 MHz to 12 GHz.

  • 8473D Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz 8473D Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz (1) 

    8473D Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz

    The Keysight 8473D is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element

  • 8474B Planar-Doped Barrier Diode Detector, 0.01 to 18 GHz 8474B Planar-Doped Barrier Diode Detector, 0.01 to 18 GHz (1) 

    8474B Planar-Doped Barrier Diode Detector, 0.01 to 18 GHz

    The Keysight 8474B is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element.

  • 8474C Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz 8474C Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz (1) 

    8474C Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz

    The Keysight 8474C is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element.

  • 8474E Planar-Doped Barrier Diode Detector, 0.01 to 50 GHz 8474E Planar-Doped Barrier Diode Detector, 0.01 to 50 GHz (1) 

    8474E Planar-Doped Barrier Diode Detector, 0.01 to 50 GHz

    The Keysight 8474E is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element.