Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

6 of 15 product matches

Sort:
Product Detector Type Frequency Range Input Connector Output Connector Maximum Operating Input Power Video Impedance (nominal)
8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz 8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz Planar-Doped Barrier Diode 100 kHz to 2 GHz BNC (m) BNC (f) 200 mW 1.5 KΩ
8471E Planar-Doped Barrier Diode Detector, 0.01-12 GHz 8471E Planar-Doped Barrier Diode Detector, 0.01-12 GHz Planar-Doped Barrier Diode 10 MHz to 12 GHz SMA (m) SMC (m) 200 mW 1.5 KΩ
8473D Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz 8473D Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz Planar-Doped Barrier Diode 0.01 - 33 GHz 3.5 mm (m) BNC (f) 200 mW 1.5 KΩ
8474B Planar-Doped Barrier Diode Detector, 0.01 to 18 GHz 8474B Planar-Doped Barrier Diode Detector, 0.01 to 18 GHz Planar-Doped Barrier Diode 10 MHz to 18 GHz Type-N (m) BNC (f) 200 mW 1.5 KΩ
8474C Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz 8474C Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz Planar-Doped Barrier Diode 0.01 - 33 GHz 3.5 mm (m) SMC (m) 200 mW 1.5 KΩ
8474E Planar-Doped Barrier Diode Detector, 0.01 to 50 GHz 8474E Planar-Doped Barrier Diode Detector, 0.01 to 50 GHz Planar-Doped Barrier Diode 0.01 - 50 GHz 2.4 mm (m) SMC (m) 200 mW 1.5 KΩ