DC Power Supply
Power to Advance your Test
Our broad selection of both bench-friendly and system-ready instruments can meet your testing challenges - from basic to complex - with a wealth of available capabilities.
- Test confidently with clean, precise DC power that's fully specified and guaranteed
- Safeguard loads from potential harm with robust output protection and fault detection capabilities
- Enhance system flexibility with built-in, DMM-quality measurement functions
Now Even More Power! Over 50 new models from 1 to 15 kW
BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.
Compare and select the best power supply for your application: View all power supplies
-
0-50W, DC Power Supplies, Single and Multiple Outputs
0-50W, DC Power Supplies, Single and Multiple Outputs
Affordable basic and performance supplies
-
51-175W, DC Power Supplies, Single and Multiple Outputs
51-175W, DC Power Supplies, Single and Multiple Outputs
- Save space and increase flexibility with modular multiple-output and compact single-output supplies
- Simplify cabling with built-in measurements
-
Streamline tasks with front panel control and advanced programmable features
-
176-999W, DC Power Supplies, Single and Multiple Output
176-999W, DC Power Supplies, Single and Multiple Output
Versatile single-output supplies accelerate benchtop and system applications
-
1000 to >15,000W, DC Power Supplies, Single Output
1000 to >15,000W, DC Power Supplies, Single Output
Reliable high-power supplies for demanding applications
-
Single and Multiple Output Bench Power Supply
Single and Multiple Output Bench Power Supply
Overview: Basic low-cost bench power supply products. Single, dual or triple outputs. Save space with convenient sizes.
-
Application Specific Power Supplies
Application Specific Power Supplies
Power supplies optimized for use in many different applications
-
EV1003A Power Converter Test Solution for HEV/EV and HEMS
EV1003A Power Converter Test Solution for HEV/EV and HEMS
- Highly integrated safety features protect device under test & your people
- 2-quadrant operation (source/sink) & programmable resistance feature helps accurately emulate a battery
- Regenerative design reduces electricity & cooling costs
-
X8712A IoT Device Battery Life Optimization Solution
X8712A IoT Device Battery Life Optimization Solution
- Easily detect design weakness by correlating critical RF/DC events to the power consumed to identify areas consuming the most current.
- Accurately predict the battery life of IoT device with the event's occupied time & current consumption %
-
X8712AS Event-based Power Analysis Software (Software for the X8712A Solution)
X8712AS Event-based Power Analysis Software (Software for the X8712A Solution)
Keysight X8712AS is an integrated solution which provides battery life estimation for IoT devices when the devices are operating in real-world conditions and detect design weaknesses with quick and effortless event-based power consumption analysis.
-
KS833A1A Event-based Power Analysis Software
KS833A1A Event-based Power Analysis Software
- Automated correlation between RF or DC signals to power consumption in a single display
- Individual event’s post data analysis
- Current consumption in percentage
- Occupied time in percentage
-
B2961/62A 6.5 Digit Low Noise Power Source
B2961/62A 6.5 Digit Low Noise Power Source
- 6.5 digit
- Wide and bipolar voltage/current sourcing (100 nV - 210 V / 10 fA - 10.5 A, 31.8W)
- Best-in-class noise performance (10 µVrms, 1nVrms/√Hz) with external filter
- More innovative sourcing capabilities with intuitive GUI
-
1 or 2 channels
Discontinued DC Power Supplies [Discontinued]
Product support information for discontinued and obsolete DC Power Supply products.