Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

DC Power Supply

Power to Advance your Test

Our broad selection of both bench-friendly and system-ready instruments can meet your testing challenges - from basic to complex - with a wealth of available capabilities.

  • Test confidently with clean, precise DC power that's fully specified and guaranteed
  • Safeguard loads from potential harm with robust output protection and fault detection capabilities
  • Enhance system flexibility with built-in, DMM-quality measurement functions

Now Even More Power! Over 50 new models from 1 to 15 kW

BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.

Compare and select the best power supply for your application: View all power supplies

  • 0-50W, DC Power Supplies, Single and Multiple Outputs 0-50W, DC Power Supplies, Single and Multiple Outputs 

    0-50W, DC Power Supplies, Single and Multiple Outputs

    Affordable basic and performance supplies

  • 51-175W, DC Power Supplies, Single and Multiple Outputs 51-175W, DC Power Supplies, Single and Multiple Outputs 

    51-175W, DC Power Supplies, Single and Multiple Outputs

    • Save space and increase flexibility with modular multiple-output and compact single-output supplies
    • Simplify cabling with built-in measurements
    • Streamline tasks with front panel control and advanced programmable features
       

  • 176-999W, DC Power Supplies, Single and Multiple Output 176-999W, DC Power Supplies, Single and Multiple Output 

    176-999W, DC Power Supplies, Single and Multiple Output

    Versatile single-output supplies accelerate benchtop and system applications

  • 1000 to >15,000W, DC Power Supplies, Single Output 1000 to >15,000W, DC Power Supplies, Single Output 

    1000 to >15,000W, DC Power Supplies, Single Output

    Reliable high-power supplies for demanding applications

  • Single and Multiple Output Bench Power Supplies Single and Multiple Output Bench Power Supplies 

    Single and Multiple Output Bench Power Supplies

    Overview: Basic low-cost bench power supply products. Single, dual or triple outputs. Save space with convenient sizes.

  • Application Specific Power Supplies Application Specific Power Supplies 

    Application Specific Power Supplies

    Power supplies optimized for use in many different applications

  • EV1003A Power Converter Test Solution for HEV/EV and HEMS EV1003A Power Converter Test Solution for HEV/EV and HEMS 

    EV1003A Power Converter Test Solution for HEV/EV and HEMS

    • Highly integrated safety features protect device under test & your people
    • 2-quadrant operation (source/sink) & programmable resistance feature helps accurately emulate a battery
    • Regenerative design reduces electricity & cooling costs

Discontinued DC Power Supplies [Ya no se comercializa]
Product support information for discontinued and obsolete DC Power Supply products.

Industrias y Tecnologías Relacionadas