Compare Products
DC Electronic Loads
Prices are subject to change without notice.
Select Features
select products to compare
9 of 9 product matches
Product | Type | Input Voltage | Input Current | Power | GPIB |
---|---|---|---|---|---|
N3300A
Mainframe |
0-240 V |
0-360 A |
1800 W |
Yes |
|
N3301A
Mainframe |
0-240 V |
0-120 A |
600 W |
Yes |
|
N3302A
Module |
0-60 V |
0-30 A |
150 W |
Yes |
|
N3303A
Module |
0-240 V |
0-10 A |
250 W |
Yes |
|
N3304A-J01
Module |
0-80 V |
0-60 A |
300 W |
Yes |
|
N3304A
Module |
0-60 V |
0-60 A |
300 W |
Yes |
|
N3305A
Module |
0-150 V |
0-60 A |
500 W |
Yes |
|
N3306A
Module |
0-60 V |
0-120 A |
600 W |
Yes |
|
N3307A
Module |
0-150 V |
0-30 A |
250 W |
Yes |
|