Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

DC Electronic Loads

View Product Collection Details

Prices are subject to change without notice.

Select Features

select products to compare

9 of 9 product matches

Sort:
Product Type Input Voltage Input Current Power GPIB
N3300A N3300A Mainframe 0-240 V 0-360 A  1800 W Yes
N3301A N3301A Mainframe 0-240 V 0-120 A 600 W Yes
N3302A N3302A Module 0-60 V 0-30 A 150 W Yes
N3303A N3303A Module 0-240 V 0-10 A 250 W Yes
N3304A-J01 N3304A-J01 Module 0-80 V 0-60 A 300 W Yes
N3304A N3304A Module 0-60 V 0-60 A 300 W Yes
N3305A N3305A Module 0-150 V 0-60 A 500 W Yes
N3306A N3306A Module 0-60 V 0-120 A 600 W Yes
N3307A N3307A Module 0-150 V 0-30 A 250 W Yes