Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DC Electronic Loads

Keysight DC electronic loads provide you with the flexibility to test a wide range of applications from power-supply test to simulation of high-intensity discharge (HID) headlamps. The 16-bit voltage, current and power-measurement system provides both accuracy and convenience, and eliminates the need for a DMM, external shunts and wiring.

Compare All DC Electronic Loads (9)

  • N3300A Configurable Load Mainframe Series N3300A Configurable Load Mainframe Series (7) 

    N3300A Configurable Load Mainframe Series

    • Increase test system throughput
    • Lower cost of ownership
    • Decrease system development time
    • Increase system reliability and flexibility
    • Stable operation down to zero volts
    • DC connection terminal for ATE applications

  • N3300A 1800 Watt DC Electronic Load Mainframe N3300A 1800 Watt DC Electronic Load Mainframe (1) 

    N3300A 1800 Watt DC Electronic Load Mainframe

    The Keysight N3300A is a full-rack width mainframe with 6-slots that accepts combinations of N330xA user-installable load modules (150 W to 600 W) for easy system configuration and future reconfiguration.

  • N3301A 600 Watt DC Electronic Load Mainframe N3301A 600 Watt DC Electronic Load Mainframe (1) 

    N3301A 600 Watt DC Electronic Load Mainframe

    The Keysight N3301A is a half-rack width mainframe with 2-slots that accepts combinations of N330xA user-installable load modules (150 W to 600 W) for easy system configuration and future reconfiguration.

  • N3302A 150 Watt Electronic Load Module N3302A 150 Watt Electronic Load Module (1) 

    N3302A 150 Watt Electronic Load Module

    The Keysight N3302A is a 150 W (0-30A, 0-60V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.

  • N3303A 250 Watt Electronic Load Module N3303A 250 Watt Electronic Load Module (1) 

    N3303A 250 Watt Electronic Load Module

    The Keysight N3303A is a 250 W (0-10A, 0-240V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.

  • N3304A 300 Watt Electronic Load Module N3304A 300 Watt Electronic Load Module (1) 

    N3304A 300 Watt Electronic Load Module

    The Keysight N3304A is a 300 W (0-60A, 0-60V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.

  • N3304A-J01 Special Order 300 W DC Electronic Load Module N3304A-J01 Special Order 300 W DC Electronic Load Module (1) 

    N3304A-J01 Special Order 300 W DC Electronic Load Module

    The Keysight N3304A-J01 is a special order option to the N3304A module. It is a 300 W (0-60A, 0-80V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.

  • N3305A 500 Watt Electronic Load Module N3305A 500 Watt Electronic Load Module (1) 

    N3305A 500 Watt Electronic Load Module

    The Keysight N3305A is a 500 W (0-60A, 0-150V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.

  • N3306A 600 Watt Electronic Load Module N3306A 600 Watt Electronic Load Module (1) 

    N3306A 600 Watt Electronic Load Module

    The Keysight N3306A is a 600 W (0-120A, 0-60V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.

  • N3307A 250 Watt Electronic Load Module N3307A 250 Watt Electronic Load Module (1) 

    N3307A 250 Watt Electronic Load Module

    The Keysight N3307A is a 250 W (0-30A, 0-150V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.

Discontinued DC Electronic Loads [Discontinued]
Product support information for discontinued and obsolete DC Electronic Load products.