Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Terminations (Loads)

View Product Collection Details

Prices are subject to change without notice.

Select Features

12 of 12 product matches

Sort:
Product Termination Type Frequency Range Connector Type
85138A Coaxial Termination, DC to 50 GHz 85138A Coaxial Termination, DC to 50 GHz

Base Price: RM 4,271

How to Buy or Rent

Load DC to 50 GHz 2.4 mm (m)
85138B Coaxial Termination, DC to 50 GHz 85138B Coaxial Termination, DC to 50 GHz

Base Price: RM 4,702

How to Buy or Rent

Load DC to 50 GHz 2.4 mm (f)
85140A Coaxial Short 85140A Coaxial Short

Base Price: RM 2,451

How to Buy or Rent

Short DC to 50 GHz 2.4 mm (m)
85140B Coaxial Short 85140B Coaxial Short

Base Price: RM 3,565

How to Buy or Rent

Short DC to 50 GHz 2.4 mm (f)
85141A Coaxial Open, 2.4 mm (m) 85141A Coaxial Open, 2.4 mm (m)

Base Price: RM 3,267

How to Buy or Rent

Open DC to 50 GHz 2.4 mm (m)
85141B Coaxial Open, 2.4 mm (f) 85141B Coaxial Open, 2.4 mm (f)

Base Price: RM 3,928

How to Buy or Rent

Open DC to 50 GHz 2.4 mm (f)
909A Coaxial Termination, DC to 18 GHz 909A Coaxial Termination, DC to 18 GHz Load DC to 18 GHz Type-N, APC-7
909C Coaxial Termination, DC to 2 GHz 909C Coaxial Termination, DC to 2 GHz

Base Price: RM 2,978

How to Buy or Rent

Load DC to 2 GHz Type-N, APC-7
909D Coaxial Termination, DC to 26.5 GHz 909D Coaxial Termination, DC to 26.5 GHz

Base Price: RM 2,327

How to Buy or Rent

Load DC to 26.5 GHz 3.5 mm
909E Coaxial Termination, DC to 3 GHz, 75 Ohms 909E Coaxial Termination, DC to 3 GHz, 75 Ohms

Base Price: RM 2,914

How to Buy or Rent

Load DC to 3 GHz Type-N, 75 ohm
909F Precision Coaxial Termination, DC to 18 GHz 909F Precision Coaxial Termination, DC to 18 GHz

Base Price: RM 4,047

How to Buy or Rent

Load DC to 18 GHz Type-N, APC-7
11593A BNC Termination, 50 Ohm 11593A BNC Termination, 50 Ohm

Base Price: RM 497

How to Buy or Rent

n/a n/a n/a