Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Terminations (Loads)

View Product Collection Details

Prices are subject to change without notice.

Select Features

12 of 12 product matches

Sort:
Product Termination Type Frequency Range Connector Type
85138A Coaxial Termination, DC to 50 GHz 85138A Coaxial Termination, DC to 50 GHz

Base Price: Rs 76,498

How to Buy or Rent

Load DC to 50 GHz 2.4 mm (m)
85138B Coaxial Termination, DC to 50 GHz 85138B Coaxial Termination, DC to 50 GHz

Base Price: Rs 84,167

How to Buy or Rent

Load DC to 50 GHz 2.4 mm (f)
85140A Coaxial Short 85140A Coaxial Short

Base Price: Rs 43,895

How to Buy or Rent

Short DC to 50 GHz 2.4 mm (m)
85140B Coaxial Short 85140B Coaxial Short

Base Price: Rs 63,855

How to Buy or Rent

Short DC to 50 GHz 2.4 mm (f)
85141A Coaxial Open, 2.4 mm (m) 85141A Coaxial Open, 2.4 mm (m)

Base Price: Rs 58,447

How to Buy or Rent

Open DC to 50 GHz 2.4 mm (m)
85141B Coaxial Open, 2.4 mm (f) 85141B Coaxial Open, 2.4 mm (f)

Base Price: Rs 70,296

How to Buy or Rent

Open DC to 50 GHz 2.4 mm (f)
909A Coaxial Termination, DC to 18 GHz 909A Coaxial Termination, DC to 18 GHz

Base Price: Rs 36,977

How to Buy or Rent

Load DC to 18 GHz Type-N, APC-7
909C Coaxial Termination, DC to 2 GHz 909C Coaxial Termination, DC to 2 GHz

Base Price: Rs 53,278

How to Buy or Rent

Load DC to 2 GHz Type-N, APC-7
909D Coaxial Termination, DC to 26.5 GHz 909D Coaxial Termination, DC to 26.5 GHz

Base Price: Based on Configuration

How to Buy or Rent

Load DC to 26.5 GHz 3.5 mm
909E Coaxial Termination, DC to 3 GHz, 75 Ohms 909E Coaxial Termination, DC to 3 GHz, 75 Ohms

Base Price: Rs 52,165

How to Buy or Rent

Load DC to 3 GHz Type-N, 75 ohm
909F Precision Coaxial Termination, DC to 18 GHz 909F Precision Coaxial Termination, DC to 18 GHz

Base Price: Rs 72,522

How to Buy or Rent

Load DC to 18 GHz Type-N, APC-7
11593A BNC Termination, 50 Ohm [Obsolete] 11593A BNC Termination, 50 Ohm [Obsolete]

Base Price: n/a

n/a n/a n/a