Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Terminations (Loads)

Coax terminations / coaxial loads find wide use as coax accessories for both broadband and narrowband measurement instruments. Keysight's family of fixed and sliding coax terminations / coaxial loads includes both general purpose grade loads as well as coaxial loads intended for use as calibration standards.

Key features of coax terminations / coaxial loads

  • Low RF leakage and a clearly defined reference plane
  • Tantalum nitride on sapphire thinfilm technology for exceptional long-term impedance stability
  • Gold plated beryllium copper used for the connector contacts for the best possible wear resistance characteristics

Compare All Loads (12)

Find a Load

1-5 of 5

Sort:
909C Precision Coaxial Termination Data Sheet

Data Sheet 2016-01-21

909A Coaxial Termination DC to 18 GHz - Technical Overview

Technical Overview 2011-06-27

PDF PDF 266 KB
909F Precision Coaxial Termination Data Sheet
This two-page, black and white technical specifications includes product description and product photo.

Data Sheet 2008-08-21

909E Precision Coaxial Termination Data Sheet
This data sheet includes product description, features, technical specifications, and environmental specifications.

Data Sheet 2002-09-23

909D Coaxial Termination Data Sheet

Data Sheet 1998-08-01

PDF PDF 51 KB