Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Terminations (Loads)

Loads find wide use as accessories for both broadband and narrowband measurement instruments. Keysight's family of fixed and sliding loads includes both general purpose grade loads as well as loads intended for use as calibration standards.

Compare All Loads (12)

Find a Load

1-4 of 4

Sort:
11593A BNC Termination, 50 Ohm Operating Note

User Manual 2009-02-01

PDF PDF 389 KB
909A dc-18 GHz 909D dc-26.5 GHz Coaxial Terminations Operating Note
Provides overview, specifications, and environmental requirements for the Keysight 909A and 909D Coaxial Terminations.

Operation Manual 2005-04-15

PDF PDF 64 KB
Technical Data, 909C Precision Coaxial Termination, dc-2 GHz
Provides technical data (description and specifications) for the 909C Precision Coaxial Termination.

User Manual 2004-07-15

PDF PDF 317 KB
8566B Spectrum Analyzer Installation and Verification Manual
The attached downloadable 8566B Spectrum Analyzer Installation and Verification Manual provides general information, installation, specifications, characteristics, and operation verification.

Installation Manual 2002-05-07