Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Terminations (Loads)

Loads find wide use as accessories for both broadband and narrowband measurement instruments. Keysight's family of fixed and sliding loads includes both general purpose grade loads as well as loads intended for use as calibration standards.

Compare All Loads (12)

Find a Load

Refine the List

remove all refinements

By Type of Content

By Product Category

1-4 of 4

Sort:
Termination (Loads) Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Termination (Loads).

Promotional Materials 2012-10-11

PDF PDF 633 KB
909A Coaxial Termination DC to 18 GHz - Technical Overview

Technical Overview 2011-06-27

PDF PDF 266 KB
909A dc-18 GHz 909D dc-26.5 GHz Coaxial Terminations Operating Note
Provides overview, specifications, and environmental requirements for the Keysight 909A and 909D Coaxial Terminations.

Operation Manual 2005-04-15

PDF PDF 64 KB
8566B Spectrum Analyzer Installation and Verification Manual
The attached downloadable 8566B Spectrum Analyzer Installation and Verification Manual provides general information, installation, specifications, characteristics, and operation verification.

Installation Manual 2002-05-07