Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Terminations (Loads)

Coax terminations / coaxial loads find wide use as coax accessories for both broadband and narrowband measurement instruments. Keysight's family of fixed and sliding coax terminations / coaxial loads includes both general purpose grade loads as well as coaxial loads intended for use as calibration standards.

Key features of coax terminations / coaxial loads

  • Low RF leakage and a clearly defined reference plane
  • Tantalum nitride on sapphire thinfilm technology for exceptional long-term impedance stability
  • Gold plated beryllium copper used for the connector contacts for the best possible wear resistance characteristics

Compare All Loads (12)

Find a Load

Refine the List

remove all refinements

By Type of Content

By Product Category

1-4 of 4

Sort:
909A dc-18 GHz 909D dc-26.5 GHz Coaxial Terminations Operating Note
Provides overview, specifications, and environmental requirements for the Keysight 909A and 909D Coaxial Terminations.

Operation Manual 2019-01-15

PDF PDF 64 KB
Termination (Loads) Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Termination (Loads).

Promotional Materials 2012-10-11

PDF PDF 633 KB
909A Coaxial Termination DC to 18 GHz - Technical Overview

Technical Overview 2011-06-27

PDF PDF 266 KB
8566B Spectrum Analyzer Installation and Verification Manual
The attached downloadable 8566B Spectrum Analyzer Installation and Verification Manual provides general information, installation, specifications, characteristics, and operation verification.

Installation Manual 2002-05-07