Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Terminations (Loads)

Coax terminations / coaxial loads find wide use as coax accessories for both broadband and narrowband measurement instruments. Keysight's family of fixed and sliding coax terminations / coaxial loads includes both general purpose grade loads as well as coaxial loads intended for use as calibration standards.

Key features of coax terminations / coaxial loads

  • Low RF leakage and a clearly defined reference plane
  • Tantalum nitride on sapphire thinfilm technology for exceptional long-term impedance stability
  • Gold plated beryllium copper used for the connector contacts for the best possible wear resistance characteristics

Compare All Loads (12)

Find a Load

Refine the List

remove all refinements

By Type of Content

By Product Category

1-3 of 3

Sort:
909A dc-18 GHz 909D dc-26.5 GHz Coaxial Terminations Operating Note
Provides overview, specifications, and environmental requirements for the Keysight 909A and 909D Coaxial Terminations.

Operation Manual 2019-01-15

PDF PDF 64 KB
Termination (Loads) Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Termination (Loads).

Promotional Materials 2012-10-11

PDF PDF 633 KB
909D Coaxial Termination Data Sheet

Data Sheet 1998-08-01

PDF PDF 51 KB