Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

RF & Microwave Electromechanical Switches

Keysight switches are designed for absolute measurement certainty. Our switches have long lives, up to 5,000,000 cycles, and they meet their specs throughout their specified life.

Keysight's L Series electromechanical switches reduce measurement uncertainty for 2 million cycles with a guaranteed 0.03 dB insertion loss repeatability and unmatched isolation. These economically-priced, high-performance switches offer full selection of switch configurations from DC up to 26.5 GHz. Select a frequency range below to find out more about the different L-Series switches.

Compare All Electromechanical Switches (73)

Find an Electromechanical Switch

Related Products & Solutions

  • no image available RF & Microwave Electromechanical Switches 

    RF & Microwave Electromechanical Switches

    • EM SPDT, Bypass, matrix, transfer and multiports switches
    • DC up to 67 GHz
    • 0.03 dB insertion loss repeatability
    • Excellent isolation and low insertion loss