Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

RF & Microwave Electromechanical Switches

Keysight's RF & microwave switch and electromechanical switch are designed for absolute measurement certainty. Our switches have long lives, up to 5,000,000 cycles, and they meet their specs throughout their specified life.

Keysight microwave and RF switch provide:

  • Superior RF performance to optimize test equipment performance
  • Unmatched quality and reliability to minimize measurement uncertainty
  • Ultra broadband to meet the demands of today’s devices
     

Keysight's L Series electromechanical switches reduce measurement uncertainty for 2 million cycles with a guaranteed 0.03 dB insertion loss repeatability and unmatched isolation. These economically-priced, high-performance switches offer full selection of switch configurations from DC up to 26.5 GHz. Select a frequency range below to find out more about the different L-Series switches.

Compare All Electromechanical Switches (74)

Find an Electromechanical Switch

1-25 of 90

Sort:
U3020AS62 User’s and Service Guide
The Keysight U3020AS62 Test Set is a DC to 26.5 GHz Signal Distribution instrument. The Test Set functionally is a Dual SP6T 6-Port Latching, Terminated switch in which both switches are functionally ganged together. The Test Set mainframe is a rack mountable 2 EIA units high. Switch control is only processed via the LAN or GPIB rear panel interfaces.

User Manual 2020-06-01

PDF PDF 9.08 MB
U3020AS26 Switching Test Set DC to 26.5 GHz – Data Sheet
The data sheet describes the key features, benefits, and specifications for the U3020AS26 switching test set.

Data Sheet 2019-10-16

PDF PDF 1.12 MB
8762/3/4A,B,C Coaxial Switches - Technical Overview
This 8 page technical overview contains product description, specifications, and ordering information for high performance switches for microwave and RF instrumentation and systems.

Technical Overview 2019-09-30

Keysight L7222C Coaxial Transfer Switch Operating and Service Manual
Keysight L7222C Coaxial Transfer Switch Operating and Service Manual

Service Manual 2019-05-21

PDF PDF 308 KB
8710x Series Coaxial Multiport Switches Operating and Service Manual
8710x Series Coaxial Multiport Switches Operating and Service Manual.

Service Manual 2019-05-21

PDF PDF 957 KB
Keysight L-Series Coaxial Multiport Switches Operating and Service Manual
Keysight L-Series Coaxial Multiport Switches Operating and Service Manual

Service Manual 2019-05-21

PDF PDF 297 KB
Keysight 87606Q Low PIM Coaxial Matrix Switch Operating and Service Manual
87606Q Low PIM Coaxial Matrix Switch Operating and Service Manual is contain the information of installation, specification, operation, troubleshooting and maintenance.

User Manual 2019-05-06

PDF PDF 1.69 MB
Power Handling Capability of Electromechanical Switches
This application note discusses the power handling of the hot switching and cold switching of EM switches.

Application Note 2019-02-13

8763A/B/C Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the 8763A, 8763B, 8763C.

Reference Guide 2019-01-08

ZIP ZIP 164 KB
8764A/B/C Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the 8764A, 8764B, 8764C.

Reference Guide 2019-01-08

ZIP ZIP 185 KB
8762A/B/C Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the 8762A, 8762B, 8762C.

Reference Guide 2019-01-08

ZIP ZIP 120 KB
U1810B USB Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the U1810B.

Technical Overview 2018-10-17

ZIP ZIP 407 KB
U1810B USB Coaxial Switch SPDT - Technical Overview
This technical overview describes key features, benefits, applications, and key specifications for the Keysight U1810B USB coaxial switch.

Technical Overview 2018-06-07

N1810/1/2 Coaxial Switches - Technical Overview
This technical overview describes the N181X coaxial switch series. It includes a description of the many different options available that make the series very versatile. Also included are detailed line drawings and specification tables for each switch.

Technical Overview 2018-06-07

U1810B USB Coaxial Switch
Keysight U1810B USB Coaxial Switch Operating and Service Manual

User Manual 2018-05-05

PDF PDF 1.06 MB
87406B Coaxial Matrix Switch Product Overview
This 12 page technical overview contains product description,top line specs, and ordering information for high performance multiport switches for microwave and RF instrumentation and systems.

Technical Overview 2017-12-01

PDF PDF 1.52 MB
RF & Microwave Test Accessories 75-Ohm Test Accessories
This 2-page document describes Keysight's product offering for 75-ohm applications.

Brochure 2017-12-01

PDF PDF 478 KB
8769K Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 8769K with DC connector option 060

Technical Overview 2017-11-22

ZIP ZIP 302 KB
8769K Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 8769K with DC connector option 016

Technical Overview 2017-11-22

ZIP ZIP 308 KB
8769M Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 8769M

Technical Overview 2017-11-22

ZIP ZIP 426 KB
8768M Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 8768M

Technical Overview 2017-11-22

ZIP ZIP 232 KB
8767M Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 8767M

Technical Overview 2017-11-22

ZIP ZIP 227 KB
8768K Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 8768K with DC connector option 016

Technical Overview 2017-10-27

ZIP ZIP 290 KB
8767K Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 8767K Multiport Coaxial Switch 3D model with DC connector option 060

Technical Overview 2017-10-27

ZIP ZIP 230 KB
8768K Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 8768K Multiport Coaxial Switch with DC connector option 060

Technical Overview 2017-10-27

ZIP ZIP 252 KB

1 2 3 4 Next