Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

RF & Microwave Electromechanical Switches

Keysight's RF & microwave switch and electromechanical switch are designed for absolute measurement certainty. Our switches have long lives, up to 5,000,000 cycles, and they meet their specs throughout their specified life.

Keysight microwave and RF switch provide:

  • Superior RF performance to optimize test equipment performance
  • Unmatched quality and reliability to minimize measurement uncertainty
  • Ultra broadband to meet the demands of today’s devices
     

Keysight's L Series electromechanical switches reduce measurement uncertainty for 2 million cycles with a guaranteed 0.03 dB insertion loss repeatability and unmatched isolation. These economically-priced, high-performance switches offer full selection of switch configurations from DC up to 26.5 GHz. Select a frequency range below to find out more about the different L-Series switches.

Compare All Electromechanical Switches (73)

Find an Electromechanical Switch

  • Bypass Switches Bypass Switches (6) 

    Bypass Switches

    • 4- and 5-port EM bypass switches
    • DC to 67 GHz
    • 0.03 dB insertion loss repeatability
    • Long operating life up to 5 million cycles

  • Coaxial Transfer Switches Coaxial Transfer Switches (4) 

    Coaxial Transfer Switches

    Coaxial transfer switch instruments (DC to 50 GHz) provide exceptional repeatability, low insertion loss, and high isolation. These switches provide simplification of design in signal routing and conditioning applications.

  • Matrix Switches Matrix Switches (2) 

    Matrix Switches

    The coaxial matrix switch consists of 6 ports which can be individually connected via internal microwave switches to form an RF path

  • Multiport Switches Multiport Switches (33) 

    Multiport Switches

    • Terminated and unterminated SP4T and SP6T switches
    • DC to 50 GHz
    • 0.03 dB insertion loss repeatability
    • Long operating life up to 5 million cycles guaranteed

  • Single-Pole Double-Throw Switches - SPDT Single-Pole Double-Throw Switches - SPDT (16) 

    Single-Pole Double-Throw Switches - SPDT

    • Terminated and unterminated SPDT switches
    • DC to 26.5 GHz
    • Excellent insertion loss repeatbility
    • Long operating life of 2 million cycles

  • Low PIM Coaxial Switches Low PIM Coaxial Switches (9) 

    Low PIM Coaxial Switches

    • Low PIM performance of -160 dBc
    • Guaranteed 0.03 dB insertion loss repeatability
    • Guaranteed 3 million cycles per section of operating life

  • USB Switches USB Switches (3) 

    USB Switches

    • USB switches
    • SPDT & SP6T
    • DC up to 26.5 GHz
       

  • U3020AS26 Switching Test Set U3020AS26 Switching Test Set (1) 

    U3020AS26 Switching Test Set

    • Dual single-pole-six-throw (SP6T) switch matrix
    • Supported by the Keysight Infiniium Series compliance application framework
    • Guaranteed 5 million cycles operating life