RF & Microwave Electromechanical Switches
Keysight switches are designed for absolute measurement certainty. Our switches have long lives, up to 5,000,000 cycles, and they meet their specs throughout their specified life.
Keysight's L Series electromechanical switches reduce measurement uncertainty for 2 million cycles with a guaranteed 0.03 dB insertion loss repeatability and unmatched isolation. These economically-priced, high-performance switches offer full selection of switch configurations from DC up to 26.5 GHz. Select a frequency range below to find out more about the different L-Series switches.
Compare All Electromechanical Switches (73)
Find an Electromechanical Switch
-
Bypass Switches (6)
Bypass Switches
- 4- and 5-port EM bypass switches
- DC to 67 GHz
- 0.03 dB insertion loss repeatability
- Long operating life up to 5 million cycles
-
Multiport Switches (33)
Multiport Switches
- Terminated and unterminated SP4T and SP6T switches
- DC to 50 GHz
- 0.03 dB insertion loss repeatability
- Long operating life up to 5 million cycles guaranteed
-
Single-Pole Double-Throw Switches - SPDT (16)
Single-Pole Double-Throw Switches - SPDT
- Terminated and unterminated SPDT switches
- DC to 26.5 GHz
- Excellent insertion loss repeatbility
- Long operating life of 2 million cycles
-
Low PIM Coaxial Switches (9)
Low PIM Coaxial Switches
- Low PIM performance of -160 dBc
- Guaranteed 0.03 dB insertion loss repeatability
- Guaranteed 3 million cycles per section of operating life
-
U3020AS26 Switching Test Set (1)
U3020AS26 Switching Test Set
- Dual single-pole-six-throw (SP6T) switch matrix
- Supported by the Keysight Infiniium Series compliance application framework
-
Guaranteed 5 million cycles operating life