Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Attenuators, Variable

View Product Collection Details

Prices are subject to change without notice.

Select Features

2 of 33 product matches

Sort:
Product Interconnect Kit Attenuator Type Frequency Range Attenuation Range Step Size Maximum SWR Connector Type
8494A Manual Attenuator, 4 GHz, 11 dB, 1 dB steps 8494A Manual Attenuator, 4 GHz,  11 dB, 1 dB steps
n/a Manual Step Attenuator DC to 4 GHz 0 to 11 dB 1 dB 1.5
  • Type-N
  • SMA
8494B Manual Attenuator, 18 GHz, 11 dB, 1 dB steps 8494B Manual Attenuator, 18 GHz,  11 dB, 1 dB steps
n/a Manual Step Attenuator DC to 18 GHz 0 to 11 dB 1 dB 1.5 (DC to 8 GHz) 1.6 (8 to 12.4 GHz) 1.9 (12.4 to 18 GHz)
  • Type-N
  • APC-7
  • SMA